Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Lataa koko tietolomake PDF-tiedostona:
Tuotekuvaus |
---|
Magnet system tester for magnet systems in hydraulic cylinders |
Electrical specifications | ||
---|---|---|
Operating voltage | 9 V monobloc battery, accessible via cover at the rear wall of housing |
|
Ambient conditions | ||
Operating temperature | 0 ... 70 °C (32 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP40 | |
Material | ||
Housing | black ABS | |
Dimensions | ||
Height | 24 mm | |
Width | 65 mm | |
Length | 100 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 19200504 |
ECLASS 12.0 | 19200504 |
ECLASS 11.0 | 19200504 |
ECLASS 10.0.1 | 19200504 |
ECLASS 9.0 | 19200504 |
ECLASS 8.0 | 27279211 |
ECLASS 5.1 | 27279211 |
ETIM 9.0 | EC000305 |
ETIM 8.0 | EC000305 |
ETIM 7.0 | EC000305 |
ETIM 6.0 | EC000305 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 41113642 |
The magnetic system tester MT 01 serves for checking the magnetic system in hydraulic cylinders.
The magnetic field sensor MB-F32 -...enables the detection of the piston position through the wall of a steel cylinder possible. Additionally a magnetic system must be built in the piston. With the magnetic system tester MT 01 it can be checked that a sufficient magnetic field for the function of the MB-F32 -... is produced.
The piston with the magnetic system must pass through at least once the stroke of the cylinder.
For examination the magnetic system tester is held toward the longitudinal axis directly on the surface of the cylinder. The device is activated by pressing the "test" button.
10 LEDs indicate the magnetic flux density on the surface of the cylinder.