Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Insertion Strip ZH-ES/LB

ZH-ES/LB
  • Accessory Zener Barriers
  • For equipotential bonding via the standard rail

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Lataa koko tietolomake PDF-tiedostona:


Ote tietolomakkeesta: Tekniset tiedot  ZH-ES/LB

Tuotekuvaus
Insertion Strip
Mechanical specifications
Materialcardboard
Dimensions25 pieces, perforated, labeling field 29 x 8 mm (1.14 x 0.3 inch)

Classifications

SystemClasscode
ECLASS 13.027211090
ECLASS 12.027211090
ECLASS 11.027211090
ECLASS 10.0.127219190
ECLASS 9.027219190
ECLASS 8.027219190
ECLASS 5.127219901
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121018

Details: ZH-ES/LB

Liitännäistuotteet: ZH-ES/LB

Matching System Components

2-channel, DC version, positive polarity, Working voltage 1 V at 1 µA, Series resistance max. 50 Ω, Fuse rating 100 mA, DIN rail mountable, Type: DC version, positive polaritypa

2-channel, DC version, positive polarity, Working voltage 6 V at 1 µA, Series resistance max. 2030.5 Ω, Fuse rating 80 mA, DIN rail mountable, Type: DC version, positive polaritypa

1-channel, DC version, positive polarity, Working voltage 6.5 V at 10 µA, Series resistance max. 56 Ω, Fuse rating 100 mA, DIN rail mountable, Type: DC version, positive polaritypa

1-channel, DC version, positive polarity, Working voltage 13.7 V at 10 µA, Series resistance max. 29 Ω, Fuse rating 160 mA, DIN rail mountable, Type: DC version, positive polaritypa

1-channel, DC version, positive polarity, Working voltage 13 V at 10 µA, Series resistance max. 107 Ω, Fuse rating 100 mA, DIN rail mountable, Type: DC version, positive polaritypa

1-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 327 Ω, Fuse rating 50 mA, DIN rail mountable, Type: DC version, positive polaritypa

1-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 341 Ω, Fuse rating 50 mA, DIN rail mountable, Replaceable back-up fuse, Type: DC version, positive polaritypa

1-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 250 Ω, Fuse rating 80 mA, DIN rail mountable, High power version, Type: DC version, positive polaritypa

1-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 273 Ω, Fuse rating 50 mA, DIN rail mountable, High power version, Replaceable back-up fuse, Type: DC version, positive polaritypa

2-channel, DC version, positive polarity, Working voltage 6 V at 10 µA, Series resistance max. 15.5 Ω, Fuse rating 200 mA, DIN rail mountable, Type: DC version, positive polaritypa

2-channel, DC version, positive polarity, Working voltage 10 V at 10 µA, Series resistance max. 1033 Ω, Fuse rating 50 mA, DIN rail mountable, Type: DC version, positive polaritypa

2-channel, DC version, positive polarity, Working voltage 13 V at 10 µA, Series resistance max. 107 Ω, Fuse rating 100 mA, DIN rail mountable, Type: DC version, positive polaritypa

2-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 646 Ω, Fuse rating 50 mA, DIN rail mountable, Type: DC version, positive polaritypa

2-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 327 Ω, Fuse rating 50 mA, DIN rail mountable, Type: DC version, positive polaritypa

2-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 341 Ω, Fuse rating 50 mA, DIN rail mountable, Replaceable back-up fuse, Type: DC version, positive polaritypa

2-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 327 Ω, Fuse rating 50 mA, DIN rail mountable, With diode return, Type: DC version, positive polaritypa

2-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 341 Ω, Fuse rating 50 mA, DIN rail mountable, Replaceable back-up fuse, With diode return, Type: DC version, positive polaritypa

2-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 250 Ω, Fuse rating 80 mA, DIN rail mountable, High power version, With diode return, Type: DC version, positive polaritypa

2-channel, DC version, positive polarity, Working voltage 26.5 V/6.5 V at 10 µA, Series resistance max. 327 Ω/64 Ω, Fuse rating 50 mA, DIN rail mountable, Asymmetrical version, Type: DC version, positive polarity, Supply loop: terminals 7, 8: max. 27 V
terminals 5, 6: max. 8.6 Vpa

2-channel, DC version, negative polarity, Working voltage 24 V/18 V at 10 µA, Series resistance max. 340 Ω/437 Ω, Fuse rating 50 mA, DIN rail mountable, Asymmetrical version, Type: DC version, negative polarity, Supply loop: terminals 7, 8: max. 24.6 V
terminals 5, 6: max. 19 Vpa

1-channel, AC version, Working voltage 26 V at 10 µA, Series resistance max. 327 Ω, Fuse rating 50 mA, DIN rail mountable, Type: AC versionpa

3-channel, AC version, Working voltage 0.6 V at 1 µA, Series resistance max. 27.27 Ω, Fuse rating 50 mA, DIN rail mountable, Type: AC versionpa

2-channel, AC version, Working voltage 0.9 V at 1 µA, Series resistance max. 18.18 Ω, Fuse rating 250 mA, DIN rail mountable, Type: AC versionpa

2-channel, AC version, Working voltage 6.5 V at 10 µA, Series resistance max. 64 Ω, Fuse rating 50 mA, DIN rail mountable, Star connection, Type: AC versionpa

2-channel, AC version, Working voltage 6.5 V at 10 µA, Series resistance max. 106 Ω, Fuse rating 100 mA, DIN rail mountable, Type: AC versionpa

2-channel, AC version, Working voltage 10 V at 10 µA, Series resistance max. 1033 Ω, Fuse rating 50 mA, DIN rail mountable, Type: AC versionpa

2-channel, AC version, Working voltage 13 V at 10 µA, Series resistance max. 115 Ω, Fuse rating 50 mA, DIN rail mountable, Star connection, Type: AC versionpa

2-channel, AC version, Working voltage 10 V at 10 µA, Series resistance max. 166 Ω, Fuse rating 50 mA, DIN rail mountable, Type: AC versionpa

2-channel, AC version, Working voltage 15 V at 10 µA, Series resistance max. 136 Ω, Fuse rating 50 mA, DIN rail mountable, Star connection, Type: AC versionpa

2-channel, AC version, Working voltage 19 V at 10 µA, Series resistance max. 327 Ω, Fuse rating 50 mA, DIN rail mountable, Star connection, Type: AC versionpa

2-channel, AC version, Working voltage 26 V at 10 µA, Series resistance max. 646 Ω, Fuse rating 50 mA, DIN rail mountable, Star connection, Type: AC versionpa
2-channel, DC version, positive polarity, Working voltage 1 V at 1 µA, Series resistance max. 209.5 Ω, Fuse rating 100 mA, DIN rail mountable, Type: DC version, positive polaritypa
1-channel, DC version, positive polarity, Working voltage 0.9 V at 1 µA, Series resistance max. 18.18 Ω, Fuse rating 250 mA, DIN rail mountable, Type: DC version, positive polaritypa
1-channel, DC version, positive polarity, Working voltage 13 V at 10 µA, Series resistance max. 121 Ω, Fuse rating 63 mA, DIN rail mountable, Replaceable back-up fuse, Type: DC version, positive polaritypa
1-channel, DC version, positive polarity, Working voltage 13 V at 10 µA, Series resistance max. 1025 Ω, Fuse rating 100 mA, DIN rail mountable, Increased nominal resistance 1 kΩ, Type: DC version, positive polaritypa
1-channel, DC version, positive polarity, Working voltage 19 V at 10 µA, Series resistance max. 166 Ω, Fuse rating 50 mA, DIN rail mountable, Type: DC version, positive polaritypa
1-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 342 Ω + 2 V, Fuse rating 50 mA, DIN rail mountable, Current limiting, Type: DC version, positive polaritypa
2-channel, DC version, positive polarity, Working voltage 0.9 V at 1 µA, Series resistance max. 18.18 Ω, Fuse rating 250 mA, DIN rail mountable, Type: DC version, positive polaritypa
2-channel, DC version, positive polarity, Working voltage 13 V at 10 µA, Series resistance max. 121 Ω, Fuse rating 63 mA, DIN rail mountable, Replaceable back-up fuse, Type: DC version, positive polaritypa
2-channel, DC version, positive polarity, Working voltage 19 V at 10 µA, Series resistance max. 166 Ω, Fuse rating 50 mA, DIN rail mountable, Type: DC version, positive polaritypa
2-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 250 Ω, Fuse rating 80 mA, DIN rail mountable, High power version, Type: DC version, positive polaritypa
2-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 273 Ω, Fuse rating 50 mA, DIN rail mountable, High power version, Replaceable back-up fuse, Type: DC version, positive polaritypa
2-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 36 Ω + 0.9 V, Fuse rating 50 mA, DIN rail mountable, With diode return, Type: DC version, positive polaritypa
2-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 273 Ω, Fuse rating 50 mA, DIN rail mountable, High power version, Replaceable back-up fuse, With diode return, Type: DC version, positive polaritypa
2-channel, DC version, positive polarity, Working voltage 26.5 V/6.5 V at 10 µA, Series resistance max. 250 Ω/64 Ω, Fuse rating 80 mA, DIN rail mountable, High power version, Asymmetrical version, Type: DC version, positive polarity, Supply loop: terminals 7, 8: max. 27 V
terminals 5, 6: max. 8.6 Vpa
2-channel, DC version, positive polarity, Working voltage 26.5 V/6.5 V at 10 µA, Series resistance max. 327 Ω/64 Ω, Fuse rating 50 mA, DIN rail mountable, Asymmetrical version, Internal measuring resistor, Type: DC version, positive polarity, Supply loop: terminals 7, 8: max. 27 V
terminals 5, 6: max. 8.6 Vpa
2-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 640 Ω, Fuse rating 50 mA, DIN rail mountable, With diode return, Type: DC version, positive polaritypa
2-channel, DC version, positive polarity, Working voltage 24 V/18 V at 10 µA, Series resistance max. 340 Ω/437 Ω, Fuse rating 50 mA, DIN rail mountable, Asymmetrical version, Type: DC version, positive polarity, Supply loop: terminals 7, 8: max. 24.6 V
terminals 5, 6: max. 19 Vpa
1-channel, DC version, negative polarity, Working voltage 6.5 V at 10 µA, Series resistance max. 56 Ω, Fuse rating 100 mA, DIN rail mountable, Type: DC version, negative polaritypa
1-channel, DC version, negative polarity, Working voltage 6.5 V at 10 µA, Series resistance max. 56 Ω, Fuse rating 100 mA, DIN rail mountable, Current limiting, Type: DC version, negative polaritypa
1-channel, DC version, negative polarity, Working voltage 13.7 V at 10 µA, Series resistance max. 29 Ω, Fuse rating 160 mA, DIN rail mountable, Type: DC version, negative polaritypa
1-channel, DC version, negative polarity, Working voltage 19 V at 10 µA, Series resistance max. 166 Ω, Fuse rating 50 mA, DIN rail mountable, Type: DC version, negative polaritypa
1-channel, DC version, negative polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 327 Ω, Fuse rating 50 mA, DIN rail mountable, Type: DC version, negative polaritypa
1-channel, DC version, negative polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 250 Ω, Fuse rating 80 mA, DIN rail mountable, High power version, Type: DC version, negative polaritypa
1-channel, DC version, negative polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 273 Ω, Fuse rating 50 mA, DIN rail mountable, High power version, Replaceable back-up fuse, Type: DC version, negative polaritypa
2-channel, DC version, negative polarity, Working voltage 6 V at 10 µA, Series resistance max. 15.5 Ω, Fuse rating 200 mA, DIN rail mountable, Type: DC version, negative polaritypa
2-channel, DC version, negative polarity, Working voltage 10 V at 10 µA, Series resistance max. 1033 Ω, Fuse rating 50 mA, DIN rail mountable, Type: DC version, negative polaritypa
2-channel, DC version, negative polarity, Working voltage 13 V at 10 µA, Series resistance max. 107 Ω, Fuse rating 100 mA, DIN rail mountable, Type: DC version, negative polaritypa
2-channel, DC version, negative polarity, Working voltage 13 V at 10 µA, Series resistance max. 121 Ω, Fuse rating 63 mA, DIN rail mountable, Replaceable back-up fuse, Type: DC version, negative polaritypa
2-channel, DC version, negative polarity, Working voltage 19 V at 10 µA, Series resistance max. 166 Ω, Fuse rating 50 mA, DIN rail mountable, Type: DC version, negative polaritypa
2-channel, DC version, negative polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 646 Ω, Fuse rating 50 mA, DIN rail mountable, Type: DC version, negative polaritypa
2-channel, DC version, negative polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 341 Ω, Fuse rating 50 mA, DIN rail mountable, Replaceable back-up fuse, Type: DC version, negative polaritypa
2-channel, DC version, negative polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 273 Ω, Fuse rating 50 mA, DIN rail mountable, High power version, Replaceable back-up fuse, Type: DC version, negative polaritypa
2-channel, DC version, negative polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 327 Ω, Fuse rating 50 mA, DIN rail mountable, With diode return, Type: DC version, negative polaritypa
2-channel, DC version, negative polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 341 Ω, Fuse rating 50 mA, DIN rail mountable, Replaceable back-up fuse, With diode return, Type: DC version, negative polaritypa
2-channel, DC version, negative polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 273 Ω, Fuse rating 50 mA, DIN rail mountable, High power version, Replaceable back-up fuse, With diode return, Type: DC version, negative polaritypa
2-channel, DC version, negative polarity, Working voltage 26.5 V/6.5 V at 10 µA, Series resistance max. 327 Ω/64 Ω, Fuse rating 50 mA, DIN rail mountable, Asymmetrical version, Type: DC version, negative polarity, Supply loop: terminals 7, 8: max. 27 V
terminals 5, 6: max. 8.6 Vpa
2-channel, DC version, negative polarity, Working voltage 26.5 V/6.5 V at 10 µA, Series resistance max. 250 Ω/64 Ω, Fuse rating 80 mA, DIN rail mountable, High power version, Asymmetrical version, Type: DC version, negative polarity, Supply loop: terminals 7, 8: max. 27 V
terminals 5, 6: max. 8.6 Vpa
1-channel, AC version, Working voltage 0.9 V at 1 µA, Series resistance max. 18.18 Ω, Fuse rating 250 mA, DIN rail mountable, Type: AC versionpa
1-channel, AC version, Working voltage 6.5 V at 10 µA, Series resistance max. 56 Ω, Fuse rating 100 mA, DIN rail mountable, Type: AC versionpa
1-channel, AC version, Working voltage 13 V at 10 µA, Series resistance max. 107 Ω, Fuse rating 100 mA, DIN rail mountable, Type: AC versionpa
1-channel, AC version, Working voltage 13 V at 10 µA, Series resistance max. 1025 Ω, Fuse rating 100 mA, DIN rail mountable, Increased nominal resistance 1 kΩ, Type: AC versionpa
2-channel, AC version, Working voltage 6.5 V at 10 µA, Series resistance max. 79 Ω, Fuse rating 50 mA, DIN rail mountable, Replaceable back-up fuse, Star connection, Type: AC versionpa
2-channel, AC version, Working voltage 6.5 V at 10 µA, Series resistance max. 115 Ω, Fuse rating 100 mA, DIN rail mountable, Replaceable back-up fuse, Type: AC versionpa
2-channel, AC version, Working voltage 6.5 V at 10 µA, Series resistance max. 380 Ω, Fuse rating 50 mA, DIN rail mountable, High power version, Type: AC versionpa
2-channel, AC version, Working voltage 10 V at 10 µA, Series resistance max. 169 Ω, Fuse rating 63 mA, DIN rail mountable, Replaceable back-up fuse, Type: AC versionpa
2-channel, AC version, Working voltage 10 V at 10 µA, Series resistance max. 82 Ω, Fuse rating 100 mA, DIN rail mountable, High power version, Type: AC versionpa