Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Serial connection cable for base station CBL-IDMx61-B-N0-S-S18-N0

CBL-IDMx61-B-N0-S-S18-N0
  • Serial connection cable for base station
  • Non-Ex, for use in safe area only
  • RJ50 (cradle) to SUB-D9 connector
  • Protocol: serial
  • Compatible with IDM-Zx-x6x-B-N0*

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Lataa koko tietolomake PDF-tiedostona:


Ote tietolomakkeesta: Tekniset tiedot  CBL-IDMx61-B-N0-S-S18-N0

Tuotekuvaus
Accessory cable for IDM-Zx-x6x-M-* Bluetooth® handheld readers
General specifications
Protocolserial
Mechanical specifications
Cablestraight
Cable length1.8 m

Classifications

SystemClasscode
ECLASS 13.019209090
ECLASS 12.019209290
ECLASS 11.019209290
ECLASS 10.0.119209290
ECLASS 9.019209290
ECLASS 8.019209290
ECLASS 5.127242392
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC001855
UNSPSC 12.131251501

Details: CBL-IDMx61-B-N0-S-S18-N0

Function

CBL-IDMx61-B-* cables allow plug-and-play connection of the Bluetooth® IDM-Zx-x6x-M-* handheld barcode readers in combination with IDM-Zx-x6x-* base station / charger to Pepperl+Fuchs thin client / PC units in non-hazardous locations. For further information refer to the Bluetooth® handheld reader IDM-Z1-x61-M-*, IDM-Z2-x61-M-*, IDM-Z1-x64-M-* and IDM-Z2-x64-M-* manual.

Liitännäistuotteet: CBL-IDMx61-B-N0-S-S18-N0

Accessory of
Charging station for IDM-Z1-* without Bluetooth® functionality (Non-hazardous area), Charging station for IDM-Z1-x61-M-* Bluetooth handheld readers, For use in non-hazardous area onlypa
Base station for IDM-Z1-* (Non-hazardous areas), Base/charging station for IDM-Z1-x61-M-* Bluetooth® handheld readers, Bluetooth interfacepa