Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Serial connection cable for base station CBL-IDMx61-B-J1-S-C38-N0

CBL-IDMx61-B-J1-S-C38-N0
  • Serial connection cable for base station
  • Protocol: serial
  • Compatible with IDM-Zx-x6x-B-* base station
  • Suitable for Zone 1/21 & Zone 2/22
  • RJ50 (cradle) to M12 male connector

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Lataa koko tietolomake PDF-tiedostona:


Ote tietolomakkeesta: Tekniset tiedot  CBL-IDMx61-B-J1-S-C38-N0

Tuotekuvaus
Accessory cable for IDM-Zx-x6x-M-* Bluetooth® handheld readers
General specifications
Protocolserial
Mechanical specifications
Cablecoiled
Cable lengthmax. 3 m, fully extended

Classifications

SystemClasscode
ECLASS 13.019209090
ECLASS 12.019209290
ECLASS 11.019209290
ECLASS 10.0.119209290
ECLASS 9.019209290
ECLASS 8.019209290
ECLASS 5.127242392
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC001855
UNSPSC 12.131251501

Details: CBL-IDMx61-B-J1-S-C38-N0

Function

CBL-IDMx61-B-* cables allow plug-and-play connection of the Bluetooth® IDM-Zx-x6x-M-* handheld barcode readers in combination with IDM-Zx-x6x-* base station / charger to Pepperl+Fuchs thin client / PC units, even in hazardous locations.

For further information refer to the Bluetooth® handheld reader IDM-Z1-x61-M-*, IDM-Z2-x61-M-*, IDM-Z1-x64-M-* and IDM-Z2-x64-M-* manual.

Liitännäistuotteet: CBL-IDMx61-B-J1-S-C38-N0

Accessory of
Base station for IDM-Z1-* (Zone 1/21), Base/charging station for IDM-Z1-x61-M-* Bluetooth® handheld readers, Certified for ATEX and IECEx Zone 1/21, Bluetooth interfacepa
Base station for IDM-Z1-* (Zone 1/21), Base/charging station for IDM-Z1-x61-M-* Bluetooth® handheld readers, Certified for ATEX and IECEx Zone 1/21, Bluetooth interfacepa
Cable barrier for corded IDM-Z2-* handheld readers and base station, Cable-Barrier for corded 1-D and 2-D reader and base station, Enable operation in Zone 2/22, USB Ex ic (via M12 female socket) connectionpa
Cable barrier for corded IDM-Z2-* handheld readers and base station, Cable-Barrier for corded 1-D and 2-D reader and base station, Enable operation in Zone 2/22, Serial RS-232/422 Ex ic (via M12 female socket) connectionpa
Power supply for IDM-Z1-* handheld readers and base station, AC and DC power supplies for IDM-Z1-* handheld readers and base station, Enable operation in Zone 1/21, Sturdy aluminum housingpa