Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Female cordset 9414A

9414A
  • Socket
  • Straight
  • 5-pin

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Lataa koko tietolomake PDF-tiedostona:


Ote tietolomakkeesta: Tekniset tiedot  9414A

General specifications
Number of pins5-pin
Construction typestraight
Standard conformity
Degree of protectionIP65
Mechanical specifications
Mass24 g

Classifications

SystemClasscode
ECLASS 13.027440116
ECLASS 12.027440116
ECLASS 11.027440102
ECLASS 10.0.127440102
ECLASS 9.027440102
ECLASS 8.027440104
ECLASS 5.127279201
ETIM 9.0EC002635
ETIM 8.0EC002635
ETIM 7.0EC002635
ETIM 6.0EC002635
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: 9414A

Liitännäistuotteet: 9414A

Accessory of
Sturdy and compact design, Up to 2500 ppr, Rectangular design, 10 V ... 30 V with short-circuit proof push-pull output, Enclosure type: Rectangular type, Type of shaft: Solid shaft, Interface: push-pull, incremental, Output type: push-pull, incrementalfa
Industrial standard housing ∅58 mm, Up to 5000 ppr, Servo flange, square flange or clamping flange, Special flanges with special shafts on demand, Stainless steel version, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental, Output type: push-pull, incrementalfa