Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Lataa koko tietolomake PDF-tiedostona:
Ote tietolomakkeesta: Tekniset tiedot
9414B
General specifications |
Number of pins | 5-pin |
Construction type | angled |
Standard conformity |
Degree of protection | IP65 |
Mechanical specifications |
Mass | 45 g |
Classifications
System | Classcode |
ECLASS 13.0 | 27440116 |
ECLASS 12.0 | 27440103 |
ECLASS 11.0 | 27440102 |
ECLASS 10.0.1 | 27440102 |
ECLASS 9.0 | 27440102 |
ECLASS 8.0 | 27440104 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 6.0 | EC002635 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
9414B
Liitännäistuotteet:
9414B
Accessory of |
|
|
|
Sturdy and compact design, Up to 2500 ppr, Rectangular design, 10 V ... 30 V with short-circuit proof push-pull output, Enclosure type: Rectangular type, Type of shaft: Solid shaft, Interface: push-pull, incremental, Output type: push-pull, incrementalfa |
|
|
|
|
Industrial standard housing ∅58 mm, Up to 5000 ppr, Servo flange, square flange or clamping flange, Special flanges with special shafts on demand, Stainless steel version, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental, Output type: push-pull, incrementalfa |
|