Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Marking ring V1-MARKING-RING-WHITE

V1-MARKING-RING-WHITE

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Lataa koko tietolomake PDF-tiedostona:


Ote tietolomakkeesta: Tekniset tiedot  V1-MARKING-RING-WHITE

Tuotekuvaus
Marking ring for M12 plug
Ambient conditions
Ambient temperature-40 ... 90 °C (-40 ... 194 °F)
Mechanical specifications
MaterialPOM
NotePackaging unit, 100-piece

Classifications

SystemClasscode
ECLASS 13.027069090
ECLASS 12.027069090
ECLASS 11.027149190
ECLASS 10.0.127149190
ECLASS 9.027069290
ECLASS 8.027149129
ECLASS 5.127279201
ETIM 9.0EC001530
ETIM 8.0EC001530
ETIM 7.0EC001530
ETIM 6.0EC001530
ETIM 5.0EC003015
UNSPSC 12.131251501

Details: V1-MARKING-RING-WHITE

Liitännäistuotteet: V1-MARKING-RING-WHITE

Accessory of
Female cordset, M12, 8-pin, shielded, PVC cablefa
Female cordset, M12, 8-pin, shielded, PVC cablefa
Female cordset, M12, 8-pin, shielded, PVC cablefa
Female cordset, M12, 8-pin, shielded, PVC cablefa
Female cordset, M12, 8-pin, shielded, PVC cablefa
Female cordset, M12, 8-pin, shielded, PVC cablefa
Female cordset, M12, Stainless steel V4A, 4-pin, PUR cablefa
Connecting cable, M12 to M12, PUR cable 2-pinfa
Double-ended cordset, M12 to M12, LED, PUR cable, 4-pinfa
Connecting cable, M12 to M12, PUR cable 2-pinfa