Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Mounting bracket MH-F110

MH-F110
  • Mounting bracket

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Lataa koko tietolomake PDF-tiedostona:


Ote tietolomakkeesta: Tekniset tiedot  MH-F110

Tuotekuvaus
Mounting bracket for mounting F110 series sensors
Mechanical specifications
MaterialMetal sheet (steel), zinc-plated
Dimensions
Height41 mm
Width30 mm
Depth30 mm
Note2 pieces, included with delivery

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: MH-F110

Design / Simulation: MH-F110

Language Selection:
CADKieliTiedostotyyppiTiedoston koko
CAD 3-D / CAD 3-DALLSTP42 KB
CAD Portal / CAD PortalALLLINK---

Liitännäistuotteet: MH-F110

Accessory of
Measuring range 0 ... 210 mm, Analog output 0 ... 10 V DC, Analog output signal duplicated on Pin 2 and 4, Switching element function: Analog voltage output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: 1 voltage output: 0 ... 10 V
signal duplicated on Pin 2 and 4, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: 4-pin, M12 x 1 connectorfa
Analog output 0 V ... 10 V/4 mA ... 20 mA, Measuring range 0 ... 210 mm, Switching element function: analog, current or voltage output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: 1 current output: 4 ... 20 mA
1 voltage output: 0 ... 10 V, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: 4-pin, M12 x 1 connector, Degree of protection: IP65fa
Analog output 0 V ... 10 V/4 mA ... 20 mA, Measuring range 0 ... 960 mm, Switching element function: analog, current or voltage output, Output polarity: DC, Type of voltage: DC, Output type: 1 current output: 4 ... 20 mA
1 voltage output: 0 ... 10 V, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M12 connector, Housing material: PA 6 / AL, Degree of protection: IP65, Housing: PA 6 / ALfa
Analog output 0 V ... 10 V/4 mA ... 20 mA, Measuring range 0 ... 510 mm, Switching element function: analog, current or voltage output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: 1 current output: 4 ... 20 mA
1 voltage output: 0 ... 10 V, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: 4-pin, M12 x 1 connector, Degree of protection: IP65fa
Analog output 0 V ... 10 V/4 mA ... 20 mA, Measuring range 0 ... 360 mm, Switching element function: analog, current or voltage output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: 1 current output: 4 ... 20 mA
1 voltage output: 0 ... 10 V, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: 4-pin, M12 x 1 connector, Degree of protection: IP65fa
Analog output 0 V ... 10 V/4 mA ... 20 mA, Measuring range 0 ... 810 mm, Switching element function: analog, current or voltage output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: 1 current output: 4 ... 20 mA
1 voltage output: 0 ... 10 V, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: 4-pin, M12 x 1 connector, Degree of protection: IP65fa