Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Lataa koko tietolomake PDF-tiedostona:
Ote tietolomakkeesta: Tekniset tiedot
S-UN2/USB-18-N0
Tuotekuvaus |
USB connection cable for USB intrinsic safety barrier |
General specifications |
Protocol | USB |
Mechanical specifications |
Cable | straight |
Cable length | 1.8 m |
Classifications
System | Classcode |
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
S-UN2/USB-18-N0
Function
The
S-UN2/USB-18-N0 (Part number: 70129425) and
S-UN2/USB-50-N0 (Part number: 70129426) cables allow plug-and-play connection to the USB intrinsic safety barrier SK-PC-Z1D1-UU1-10-HS. For further information refer to the USB intrinsic safety barrier SK-PC-Z1D1-UU1-10-HS manual.
Liitännäistuotteet:
S-UN2/USB-18-N0
Accessory of |
|
|
|
USB intrinsic safety barrier for stand-alone keyboard applications, For installation in Zone 2 environments, supplies keyboards in Zone 1/21, 2 USB channels, Data rates up to 480 Mbit/s, Max. cable length 10 m (5 m before device, 5 m after device), Powered via USB, no separate power connection requiredpa |
|