Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Accessories for the VisuNet FLX System Mounting Options Mounting Options

Mounting Options
  • Mounting options for the VisuNet FLX System
  • Ideally positioned cable glands for all necessary connections
  • 304 stainless steel constructions

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Lataa koko tietolomake PDF-tiedostona:


Ote tietolomakkeesta: Tekniset tiedot  Mounting Options

Tuotekuvaus
Mounting options for the VisuNet FLX System

Classifications

SystemClasscode
ECLASS 13.019209090
ECLASS 12.019209290
ECLASS 11.019209290
ECLASS 10.0.119209290
ECLASS 9.019209290
ECLASS 8.019209290
ECLASS 5.127242392
ETIM 9.0EC002625
ETIM 8.0EC002625
ETIM 7.0EC002625
ETIM 6.0EC002625
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: Mounting Options

Function

Various Mounting Options are available from Wall Mounting up to multiple pedestal options. Whatever your applications require with the VisuNet FLX you find the right solution.

Liitännäistuotteet: Mounting Options

Accessory of
System with Enclosure with RFID Reader, Fully modular design which enables easy migration of individual components, Large application flexibility due to identical basic components that can be configured as required, Preinstalled RFID20-* Readerpa
System with Enclosure with RFID Reader, Fully modular design which enables easy migration of individual components, Large application flexibility due to identical basic components that can be configured as required, Preinstalled RFID20-* Readerpa
Direct Monitor - System with Enclosure, Designed for use in the extended temperature range of -20 °C ... 50 °C with rugged aluminum housing, Suitable for outdoor use with various sunshield options, Fully modular design allowing easy migration of individual components, High application flexibility due to identical basic components that can be can be configured as requiredpa
Direct Monitor - System with Enclosure, Fully modular design which enables easy migration of individual components, Large application flexibility due to identical basic components that can be configured as required, Global certificationspa
Personal Computer - System with Enclosure, Fully modular design which enables easy migration of individual components, Large application flexibility due to identical basic components that can be configured as required, 7th generation Intel Celeron, Global certificationspa
Personal Computer - System with Enclosure, Designed for use in the extended temperature range of -20 °C ... 50 °C with rugged aluminum housing, Suitable for outdoor use with various sunshield options, Fully modular design allowing easy migration of individual components, High application flexibility due to identical basic components that can be can be configured as required, 7th generation Intel Celeron and i5 embedded processor generationpa
Remote Monitor - System with enclosure, Fully modular design which enables easy migration of individual components, Large application flexibility due to identical basic components that can be configured as required, Thin Client solution (with VisuNet RM Shell firmware), Global certificationspa
Remote Monitor - System with enclosure, Designed for use in the extended temperature range of -20 °C ... 50 °C with rugged aluminum housing, Thin Client solution (with VisuNet RM Shell firmware), Suitable for outdoor use with various sunshield options, Fully modular design allowing easy migration of individual components, High application flexibility due to identical basic components that can be can be configured as requiredpa