Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Accessories Sun Shields for VisuNet FLX for Extended Temperature Range

VisuNet FLX
Sun Shields for VisuNet FLX for Extended Temperature Range

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Lataa koko tietolomake PDF-tiedostona:


Ote tietolomakkeesta: Tekniset tiedot  Sun Shields for VisuNet FLX for Extended Temperature Range

Mechanical specifications
MaterialPowder-coated marine-grade aluminum alloy (EN AW-5754)
MassTop shield: 1.6 kg
Side shield: 1.4 kg

Classifications

SystemClasscode
ECLASS 13.019209090
ECLASS 12.019209290
ECLASS 11.019209290
ECLASS 10.0.119209290
ECLASS 9.019209290
ECLASS 8.019209290
ECLASS 5.127242392
ETIM 9.0EC002625
ETIM 8.0EC002625
ETIM 7.0EC002625
ETIM 6.0EC002625
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: Sun Shields for VisuNet FLX for Extended Temperature Range

Liitännäistuotteet: Sun Shields for VisuNet FLX for Extended Temperature Range

Accessory of
System with Enclosure with RFID Reader, Fully modular design which enables easy migration of individual components, Large application flexibility due to identical basic components that can be configured as required, Preinstalled RFID20-* Readerpa
Remote Monitor - System with enclosure, Designed for use in the extended temperature range of -20 °C ... 50 °C with rugged aluminum housing, Thin Client solution (with VisuNet RM Shell firmware), Suitable for outdoor use with various sunshield options, Fully modular design allowing easy migration of individual components, High application flexibility due to identical basic components that can be can be configured as requiredpa
Personal Computer - System with Enclosure, Designed for use in the extended temperature range of -20 °C ... 50 °C with rugged aluminum housing, Suitable for outdoor use with various sunshield options, Fully modular design allowing easy migration of individual components, High application flexibility due to identical basic components that can be can be configured as required, 7th generation Intel Celeron and i5 embedded processor generationpa
Direct Monitor - System with Enclosure, Designed for use in the extended temperature range of -20 °C ... 50 °C with rugged aluminum housing, Suitable for outdoor use with various sunshield options, Fully modular design allowing easy migration of individual components, High application flexibility due to identical basic components that can be can be configured as requiredpa