Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Reflector REF-H60-SET

REF-H60-SET
  • Pre-assembled on angle bracket

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Lataa koko tietolomake PDF-tiedostona:


Ote tietolomakkeesta: Tekniset tiedot  REF-H60-SET

Tuotekuvaus
Reflector, rectangular 40.3 mm x 59.9 mm, with angle bracket
General specifications
Reference targetH60 reflector
Construction typerectangular
Ambient conditions
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Mechanical specifications
MaterialPMMA/ABS
Dimensions59.9 mm x 40.3 mm x 7.8 mm
Height60 mm
Width40.3 mm
Mountingmounting holes

Classifications

SystemClasscode
ECLASS 13.027273601
ECLASS 12.027273601
ECLASS 11.027273601
ECLASS 10.0.127273601
ECLASS 9.027273601
ECLASS 8.027279203
ECLASS 5.127279203
ETIM 9.0EC002467
ETIM 8.0EC002467
ETIM 7.0EC002467
ETIM 6.0EC002467
ETIM 5.0EC002467
UNSPSC 12.139111818

Details: REF-H60-SET

Liitännäistuotteet: REF-H60-SET

Kit component
Reflector, rectangular 40.3 mm x 59.9 mm, mounting holesfa
Mounting aid for sensors and reflectors for mounting on round rod d=12 mm or sheet 1.5 mm ... 3 mm, Mounting bracket, Mounting plate and round rod can each be mounted using a separate screwfa