Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Mounting accessories ACC-SET-ENI90HD-T

ACC-SET-ENI90HD-T

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Lataa koko tietolomake PDF-tiedostona:


Ote tietolomakkeesta: Tekniset tiedot  ACC-SET-ENI90HD-T

Tuotekuvaus
Mountiong accessories for cone shaft
General information
Scope of delivery1 allen head screw M6 x 25 (ISO 4762)
1 allen head screw M6 x 30 (ISO 4762)
1 washer M6 (ISO 7089)

Classifications

SystemClasscode
ECLASS 13.027270592
ECLASS 12.027270592
ECLASS 11.027270592
ECLASS 10.0.127270592
ECLASS 9.027270592
ECLASS 8.027270590
ECLASS 5.127270590
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC003015
UNSPSC 12.139121527

Details: ACC-SET-ENI90HD-T

Liitännäistuotteet: ACC-SET-ENI90HD-T

Accessory of
Housing ∅ 93 mm, Up to 5000 pulses, Universal output driver, BlueBeam technology for ultimate precision, Resistant to salt water, Enclosure type: 93 mm, Type of shaft: Recessed hollow shaft, Interface: push-pull, incremental or RS-422, incremental, Application: Heavy-duty encoder, Detection type: photoelectric sampling, Output type: push-pull or RS422 (universal output driver, output level depending on input voltage)fa
Housing ∅ 93 mm, Up to 5000 pulses, Universal output driver, BlueBeam technology for ultimate precision, Recessed hollow shaft, Enclosure type: 93 mm, Type of shaft: Recessed hollow shaft, Interface: push-pull, incremental or RS-422, incremental, Application: Heavy-duty encoder, Detection type: photoelectric sampling, Output type: push-pull or RS422 (universal output driver, output level depending on input voltage)fa