Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Angled flange 9301

9301

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Lataa koko tietolomake PDF-tiedostona:


Ote tietolomakkeesta: Tekniset tiedot  9301

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273792
ECLASS 10.0.127273792
ECLASS 9.027273792
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: 9301

Design / Simulation: 9301

Language Selection:
CADKieliTiedostotyyppiTiedoston koko
CAD 3-D / CAD 3-DALLSTP38 KB
CAD Portal / CAD PortalALLLINK---

Liitännäistuotteet: 9301

Accessory of
For extreme mechanical loads, Up to 5000 ppr, Stainless steel version, 10 V ... 30 V with short-circuit proof push-pull output, Enclosure type: 90 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental, Output type: push-pull, incrementalfa
For extreme mechanical loads, Up to 5000 ppr, Stainless steel version, 5 V with RS-422 interface, Enclosure type: 90 mm, Type of shaft: Solid shaft, Interface: RS-422, Output type: RS 422, incrementalfa