Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Spring plate ACC-TOR-ENI58IL-JA

ACC-TOR-ENI58IL-JA

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Lataa koko tietolomake PDF-tiedostona:


Ote tietolomakkeesta: Tekniset tiedot  ACC-TOR-ENI58IL-JA

Tuotekuvaus
Spring plate single short for ENI58IL for confined installation space
General information
Scope of delivery1 Spring plate, single short
2 screws M3 x 12
2 washers
2 spacer sleeves
1 Hexagon socket wrench

Classifications

SystemClasscode
ECLASS 13.027270592
ECLASS 12.027270592
ECLASS 11.027270592
ECLASS 10.0.127270592
ECLASS 9.027270592
ECLASS 8.027270590
ECLASS 5.127270590
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC003015
UNSPSC 12.139121527

Details: ACC-TOR-ENI58IL-JA

Liitännäistuotteet: ACC-TOR-ENI58IL-JA

Accessory of
Housing ∅ 58 mm, Hollow shaft, Up to 5000 ppr, Universal output driver, BlueBeam technology for ultimate precision, Enclosure type: 58 mm, Type of shaft: Hollow shaft, Interface: push-pull, incremental, Detection type: photoelectric sampling, Output type: push-pull or RS422 (universal output driver, output level depending on input voltage)fa
Housing ∅ 58 mm, Recessed hollow shaft, Up to 5000 ppr, Universal output driver, BlueBeam technology for ultimate precision, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: push-pull, incremental, Detection type: photoelectric sampling, Output type: push-pull or RS422 (universal output driver, output level depending on input voltage)fa