Yhteydenotto, Koneautomaatio
+358 20 7861 290
Yhteydenotto, Prosessiautomaatio
+358 20 7861 291

Torque rest ACC-PACK-ABS-_S_58 ø14

ACC-PACK-ABS-_S_58 ø14

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Lataa koko tietolomake PDF-tiedostona:


Ote tietolomakkeesta: Tekniset tiedot  ACC-PACK-ABS-_S_58 ø14

Tuotekuvaus
Accessories set for ∅58 absolute rotary encoder with recessed hollow shaft 14 mm
General information
Scope of delivery1 Torque rest 58 mm
1 clamping ring
1 reducing adapter to 14 mm
4 cylinder head screws M3 x 6

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273792
ECLASS 10.0.127273792
ECLASS 9.027273792
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: ACC-PACK-ABS-_S_58 ø14

Design / Simulation: ACC-PACK-ABS-_S_58 ø14

Language Selection:
CADKieliTiedostotyyppiTiedoston koko
CAD 3-D / CAD 3-DALLSTP172 KB
CAD Portal / CAD PortalALLLINK---

Liitännäistuotteet: ACC-PACK-ABS-_S_58 ø14

Accessory of
Absolute rotary encoder of the innovative Pure Line, Recessed hollow shaft, IO-Link Interface for process data, parameterization and diagnosis, Suitable for condition monitoring, Measuring range, direction of rotation and switching signals programmable, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: IO-Link, Detection type: magnetic sampling, Interface type: IO-Linkfa
Recessed hollow shaft, Up to 30 bit overall resolution, Redundant CANopen Interface, Independent photoelectric and magnetic redundant sampling, Redundant connection option with 2 connectors, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: CANopen, Detection type: photoelectric and magnetic sampling, Interface type: CANopenfa
Recessed hollow shaft, Up to 31 bit overall resolution, CANopen interface, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: CANopen, Detection type: magnetic sampling, Interface type: CANopenfa
Recessed hollow shaft, 30 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: EtherCAT, Detection type: magnetic sampling, Interface type: EtherCAT®
CoE (CANopen over EtherCAT, according to CiA DS-301 and DS-406 device profile CiA)fa
Recessed hollow shaft, Up to 31 bit overall resolution, CAN bus with SAE J1939 protocol, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: J1939, Detection type: magnetic sampling, Interface type: J1939fa
Recessed hollow shaft, 30 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: PROFIBUS, Detection type: magnetic sampling, Interface type: PROFIBUS DP
DPV0, DPV1, DPV2fa
Absolute rotary encoder with magnetic sampling and PROFINET interface, Recessed hollow shaft, 30 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: PROFINET, Detection type: magnetic sampling, Interface type: PROFINET IOfa
Absolute rotary encoder with photoelectric sampling and PROFINET interface, Recessed hollow shaft, 30 Bit multiturn, High accuracy due to photoelectric sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: PROFINET, Detection type: photoelectric sampling, Interface type: PROFINET IOfa
Recessed hollow shaft, SSI interface, Up to 32 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: SSI, Detection type: magnetic sampling, Interface type: SSI ; SSI + incremental track, Input type: Selection of counting direction (cw/ccw)fa
Industrial standard housing ∅58 mm, 30 Bit multiturn, Hardware encoder, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: SSI, Detection type: photoelectric sampling, Interface type: SSI, Input type: Selection of counting direction (cw/ccw)fa
Industrial standard housing ∅58 mm, 30 Bit multiturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Recessed hollow shaft, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: SSI, Detection type: photoelectric sampling, Interface type: SSI, Input type: Selection of counting direction (cw/ccw)fa
Industrial standard housing ∅58 mm, 30 Bit multiturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Recessed hollow shaft, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: SSI, Detection type: photoelectric sampling, Interface type: SSI, Input type: Selection of counting direction (cw/ccw)fa
Industrial standard housing ∅58 mm, 16 Bit singleturn, Hardware encoder, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: SSI, Detection type: photoelectric sampling, Interface type: SSI ; SSI + incremental track, Input type: Selection of counting direction (cw/ccw)fa
Industrial standard housing ∅58 mm, 16 Bit singleturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Recessed hollow shaft, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: SSI, Detection type: photoelectric sampling, Interface type: SSI, Input type: Selection of counting direction (cw/ccw)fa
Industrial standard housing ∅58 mm, 16 Bit singleturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Recessed hollow shaft, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: SSI, Detection type: photoelectric sampling, Interface type: SSI ; SSI + incremental track, Input type: Selection of counting direction (cw/ccw)fa
Industrial standard housing ∅58 mm, EtherNet/IP, Up to 30 Bit multiturn, Recessed hollow shaft, Network loop through by means of integrated 2 port switch, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: EtherNet/IP, Detection type: photoelectric sampling, Interface type: EtherNet/IP, Physical : Ethernetfa
Industrial standard housing ∅58 mm, Ethernet interface with Powerlink, 30 Bit multiturn, Two Ethernet connectors with built in hub, Recessed hollow shaft, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: Ethernet POWERLINK, Detection type: photoelectric sampling, Interface type: Ethernet Powerlink, Physical : Ethernet, Protocol: Powerlink standard protocolfa
Industrial standard housing ∅58 mm, Ethernet interface with TCP/IP, 30 Bit multiturn, Integrated webserver, Recessed hollow shaft, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: Ethernet TCP/IP, Detection type: photoelectric sampling, Interface type: TCP/IP, Physical : Ethernetfa
Industrial standard housing ∅58 mm, EtherNet/IP, Up to 30 Bit multiturn, Servo or clamping flange, Network loop through by means of integrated 2 port switch, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: EtherNet/IP, Detection type: photoelectric sampling, Interface type: EtherNet/IP, Physical : Ethernetfa
Industrial standard housing ∅58 mm, PROFINET IRT, 16 Bit singleturn, Recessed hollow shaft, Network loop through by means of integrated 2 port switch (IRT capable), Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: PROFINET, Detection type: photoelectric sampling, Interface type: PROFINET IO, Physical : Ethernetfa
Industrial standard housing ∅58 mm, Ethernet interface with Powerlink, 16 Bit singleturn, Two Ethernet connectors with built in hub, Recessed hollow shaft, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: Ethernet POWERLINK, Detection type: photoelectric sampling, Interface type: Ethernet Powerlink, Physical : Ethernet, Protocol: Powerlink standard protocolfa
Industrial standard housing ∅58 mm, Ethernet interface with TCP/IP, 16 Bit singleturn, Integrated webserver, Recessed hollow shaft, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: Ethernet TCP/IP, Detection type: photoelectric sampling, Interface type: TCP/IP, Physical : Ethernetfa
EtherCAT interface, Industrial standard housing ∅58 mm, 30 Bit multiturn, Two Ethernet connectors with built in hub, Recessed hollow shaft, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: EtherCAT®, Detection type: photoelectric sampling, Interface type: EtherCAT®
CoE (CANopen over EtherCAT, according to CiA DS-301 and DS-406 device profile CiA), Physical : Ethernetfa
Industrial standard housing ∅58 mm, Recessed hollow shaft, 30 Bit multiturn, Galvanically isolated CAN interface, 2 limit switches, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: CANopen, Detection type: photoelectric sampling, Interface type: CANopenfa
Industrial standard housing ∅58 mm, Recessed hollow shaft, 16 Bit singleturn, Galvanically isolated CAN interface, 2 limit switches, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: CANopen, Detection type: photoelectric sampling, Interface type: CANopenfa
Industrial standard housing ∅58 mm, 30 Bit multiturn, Galvanically isolated DeviceNet interface, Recessed hollow shaft, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: DeviceNet, Detection type: photoelectric sampling, Interface type: DeviceNetfa
Industrial standard housing ∅58 mm, 16 Bit singleturn, Galvanically isolated DeviceNet interface, Recessed hollow shaft, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: DeviceNet, Detection type: photoelectric sampling, Interface type: DeviceNetfa
Industrial standard housing ∅58 mm, PROFIBUS interface, 30 Bit multiturn, Speed transfer, Extended scaling functions, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: PROFIBUS, Detection type: photoelectric samplingfa
Industrial standard housing ∅58 mm, PROFIBUS interface, 16 Bit singleturn, Speed transfer, Extended scaling functions, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: PROFIBUS, Detection type: photoelectric samplingfa
Industrial standard housing ∅58 mm, 13 Bit singleturn, Output code: gray and binary, Short-circuit proof push-pull output, Inputs for selecting counting direction, LATCH, and PRESET, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: Parallel, Interface type: Push-pull, parallel , short-circuit protected, Input type: Selection of counting direction (cw/ccw)fa
Industrial standard housing ∅58 mm, 25-bit multiturn, Output code: gray and binary, Short-circuit proof push-pull output, Inputs for selecting counting direction, LATCH, and PRESET, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: Parallel, Interface type: Push-pull, parallel , short-circuit protected, Input type: Selection of counting direction (cw/ccw)fa
Absolute rotary encoder of the innovative Performance Line, Recessed hollow shaft, Position and shaft velocity, IO-Link Interface for process data, parameterization and diagnosis, Suitable for condition monitoring, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: IO-Link, Detection type: magnetic sampling, Interface type: IO-Linkfa