Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Lataa koko tietolomake PDF-tiedostona:
Ote tietolomakkeesta: Tekniset tiedot
REF-H60F
Tuotekuvaus |
Reflector, rectangular 40.5 mm x 60 mm, mounting holes |
General specifications |
Construction type | rectangular |
Ambient conditions |
Ambient temperature | -25 ... 50 °C (-13 ... 122 °F) |
Mechanical specifications |
Degree of protection | IP69K |
Material | PES Eastman Tritan(TM) Copolyester TX1001 |
Dimensions | 60 mm x 41 mm x 8 mm |
| Height | 60 mm |
| Width | 41 mm |
Mounting | mounting holes |
Classifications
System | Classcode |
ECLASS 13.0 | 27273601 |
ECLASS 12.0 | 27273601 |
ECLASS 11.0 | 27273601 |
ECLASS 10.0.1 | 27273601 |
ECLASS 9.0 | 27273601 |
ECLASS 8.0 | 27279203 |
ECLASS 5.1 | 27279203 |
ETIM 9.0 | EC002467 |
ETIM 8.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 5.0 | EC002467 |
UNSPSC 12.1 | 39111818 |
Details:
REF-H60F