Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Lataa koko tietolomake PDF-tiedostona:
Ote tietolomakkeesta: Tekniset tiedot
OFR-7610-A4
Tuotekuvaus |
Reflective tape A4 (297 mm x 210 mm) |
General specifications |
Construction type | rectangular |
Electrical specifications |
Ambient conditions |
Ambient temperature | 15 ... 65 °C (59 ... 149 °F) |
Mechanical specifications |
Material | Type 7610 |
Dimensions | 297 mm x 210 mm |
| Height | 297 mm |
| Width | 210 mm |
Mounting | self-adhesive |
Classifications
System | Classcode |
ECLASS 13.0 | 27273601 |
ECLASS 12.0 | 27273601 |
ECLASS 11.0 | 27273601 |
ECLASS 10.0.1 | 27273601 |
ECLASS 9.0 | 27273601 |
ECLASS 8.0 | 27279203 |
ECLASS 5.1 | 27279203 |
ETIM 9.0 | EC002467 |
ETIM 8.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 5.0 | EC002467 |
UNSPSC 12.1 | 39111818 |
Details:
OFR-7610-A4