Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Lataa koko tietolomake PDF-tiedostona:
Tuotekuvaus |
---|
1/4" flexible metal conduit 10 m |
Ambient conditions | ||
---|---|---|
Ambient temperature | - 100 ... 600 °C (212 ... 1112 °F) | |
Mechanical specifications | ||
Length | 10 m | |
Bending radius | static 40 mm dynamic 50 mm |
|
Degree of protection | IP40 | |
Mech. capacity | ||
Impact resistance | Class 4, heavy (6 J) , according to EN-IEC 61386 | |
Pressure resistance | Class 5, very heavy (4000 N) , according to EN-IEC 61386 | |
Tensile strength | Class 4, heavy (1000 N) , according to EN-IEC 61386 | |
Material | stainless steel 1.4301 / AISI 304 | |
Mass | 1190 g | |
General information | ||
Supplementary information | observe mounting instructions |
System | Classcode |
---|---|
ECLASS 13.0 | 27279090 |
ECLASS 12.0 | 27279090 |
ECLASS 11.0 | 27279090 |
ECLASS 10.0.1 | 27279090 |
ECLASS 9.0 | 27279090 |
ECLASS 8.0 | 27279090 |
ECLASS 5.1 | 27279290 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31251501 |
The flexible metal conduit is used in conjunction with a suitable sensor adapter and a suitable cable gland to form a cable protection system for sensors. The purpose of this system is to protect the sensor wiring in harsh environments.
Brief Instructions | Kieli | Tiedostotyyppi | Tiedoston koko |
---|---|---|---|
Mounting Instruction Cable Protection System | ENG | 1106 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
Matching System Components | ||||||
|
||||||
|
||||||
|
||||||
|
||||||
|