Sélectionnez votre pays

Accéder au site Web mondial

Reliable Everywhere: Global Purge and Pressurization Solutions

Frequency converter in hazardous area protected by purge and pressurization solution from Pepperl+Fuchs

Purge and pressurization is a versatile protection method that can be used in a wide variety of industrial applications. Based on the principle of segregation between explosion-hazardous and safe atmosphere, it provides explosion protection for both gas hazards and dust hazards. Moreover, it is also one of the few types of protection that allows conventional equipment to be used in potentially explosive atmospheres. It can be applied in small equipment cabinets, in large and complex assemblies, and in motors and other rotating electrical equipment. As the leaders in Purging Technology®, Pepperl+Fuchs has more than 25 years of experience in manufacturing innovative and certified solutions that are remarkably simple to use and can easily handle just about any of these applications. Read on to learn how purge and pressurization systems from the well-known Pepperl+Fuchs brand Bebco EPS® can provide the solution for various challenging process automation use cases.

Purge and Pressurization Application Examples

Worldwide Support by Solution Engineering Centers (SECs)

These examples show how our purge and pressurization systems can solve virtually any application scenario. In addition to technical excellence, Pepperl+Fuchs also offers industry-leading customer support: The Process Automation division can look back on more than 60 years of experience in electrical explosion protection. At our Solution Engineering Centers (SECs) around the world, we provide engineering and customized system solutions for customers all over the globe. When it comes to planning and implementation, our experts take care of everything for you: from drafting the proposal and the initial solution to designing and engineering the complete solution, including certification. We always work in close collaboration with you.

Highlights of Global Purge and Pressurization Solutions

  • Fast and easy project flow: Pepperl+Fuchs has more than 25 years of experience in the field of purge and pressurization systems with thousands of solutions delivered
  • Global provider of complete solutions: Design, engineering, manufacturing and final certification from a single source—anywhere in the world
  • Peace of mind: Our experienced solutions team will guide your solution through the application process, ensuring project finances and timelines remain under control
  • Cost-efficient: Weight savings due to lightweight cabinets
  • Reduced complexity: Packaged solutions of predefined and certified cabinets
  • Fits most applications: Certified complete solutions ready for installation directly out of the Solution Engineering Centers (SECs)
  • Simplified processes: Adapting existing solutions from non-hazardous to hazardous areas
  • Continuous monitoring and control: Feedback loop on the status of the type of protection, automatic temperature, and leakage control and alarming