Wählen Sie Ihr Land

Global

Key visual showing GR series enlosure features and applications
Providing versatility. Increasing performance. Maximizing safety.

GR Series—Glass-Fiber Reinforced Polyester Enclosures for Hazardous Areas

  • Your Solution for Hazardous Areas

    The new GR enclosure series, which is developed for customized solutions with increased safety (Ex e) and intrinsically-safe (Ex i) type of protection, is available for various products of our portfolio—including certification for global use in your plant.

  • Intelligent Design

    During the design stage, the free placement of the DIN rail with no need for a mounting base enables you to incorporate a higher number of components and functions into one of the 13 enclosure types.

  • Expanded Temperature Range

    Extremely rugged GR series GRP enclosures withstand temperatures down to -60 °C. Beyond versatility this enclosure series can serve in place of stainless steel housings in many applications.

  • Handling Made Easy

    Cleverly designed features enable convenient one-person mounting, maintenance, and flexible extensions—this saves time and makes handling much easier!

Online Configurator for Terminal Boxes

It couldn’t be easier: use our online tool to quickly configure your individual terminal box. With just a few clicks, you choose the preferred enclosure material, the desired certification for explosion-hazardous areas and specify the type and quantity of terminals and cable glands you need. You receive a tender within a business day.

One Enclosure, Numerous Applications—the New GR Series

Pepperl+Fuchs has pioneered work in completely redesigning the GR series made of glass-fiber reinforced polyester for customized solutions in increased safety (Ex e) and intrinsically-safe (Ex i) type of protection. Based on years of experience in electrical explosion protection, many of the functions were updated and cast into a new design—allowing an uncompromised use in diverse applications.

GR Series GRP Enclosures for Terminal Boxes and Control Stations

Our expert introduces some of the GR series' well thought-out features to you.

Thought Out Down to the Last Detail

Every last detail has been considered in the design of the GR series enclosures.

GR series Ex e enclosure design grid

Design Grid Enables Many Different Configurations

Any electrical apparatus as well as the required installation equipment such as terminals and switching elements installs at the required heights on a 10 mm DIN rail mounting grid—without the need for an additional mounting plate. A selection of 13 enclosure types with different sizes from of 10x10x07 cm to 48x60x24 cm or 36x72x24 cm is available for individual configuration.

GR series Ex e enclosure sealing edge

Protection of the Sealing Edge Ensures Durable IP Protection

A unique feature is the integrated protective up stand, which protects the sealing edge from damage even when open enclosures are stacked, during installation, re-wiring and plant upkeep. This is stable IP protection by design.

GR series Ex e enclosure screwdriver pry points

Screwdriver Pry Points Simplify Handling

Screwdriver pry points enable easy opening of the enclosure cover, even if it’s stuck after long-term operation.

GR series Ex e enclosure hinged lid

Hinges Facilitate Maintenance Tasks

Rugged and durable hinges significantly facilitate plant maintenance.

Installation steps for GR series Ex e enclosure

1-2-3: Simple Installation in Just Three Steps

The unique enclosure design makes mounting remarkably easy. Decoupled installation steps allow even large and heavy enclosures to be installed by just one person: First, create two fix points (1-2). Hang up the enclosure at those two points. Then drill two more holes (3), insert and tighten all screws.

Icey procss plant

True Masters of Extremes in Temperature

The extended temperature range of -60°C to +65 °C makes the enclosures usable for applications in harsh environments. In many applications, they are an alternative to stainless steel enclosures, which are common for such low temperatures.

Individual Solutions from a Single Source

In addition to regional field service, customers benefit from product specialists in six Solution Engineering Centers (SEC) across the world—from quote preparation and engineering through to the design and certification of customized control and distribution solutions.

Contact Us