Wählen Sie Ihr Land

Global

industrial box thin clients
Increased Performance. Industrial Box Thin Clients

Industrial Box Thin Clients (BTCs)

a green icon showing a white shield

Rugged Design

Pepperl+Fuchs industrial box thin clients (BTCs) come in a durable, enclosed IP4x housing. The compact, ruggedized aluminum housing can withstand challenging ambient conditions in process industries. With an optional temperature range of -20 °C to +60 °C and a fanless design, the BTCs can be flexibly installed in extreme temperatures and stowed in cabinets, drawers, or containers.

a green icon showing a white calendar

Long-Term Availability

Users of the industrial box thin clients will benefit from long-term availability of both hardware and software. Pepperl+Fuchs thin clients are based on industrial components that are available for a long period of time and ensure high reliability. The preinstalled VisuNet RM Shell firmware is based on Windows® 10 Enterprise LTSC, which includes long-term support by Microsoft.

a green icon showing a white eye

Ultra HD

Pepperl+Fuchs has optimized the industrial box thin clients for use with the latest screen technology. The compact BTC22 is equipped with two DisplayPort™ and one USB-C Port interfaces, while the BTC24 comes with four DisplayPort interfaces that support up to four Ultra HD monitors with 4K resolution at 60 Hz. This ensures an optimal overview of your processes.

a green icon showing a white monitor

Software Flexibility

In addition to the proven VisuNet RM Shell thin client firmware, which was specially developed for the needs of the process industry, other software options such as IGEL OS and ThinManager are also available. VisuNet RM Shell simplifies configuration and setup of box thin clients. Combined with the additional VisuNet Control Center software, users can efficiently and conveniently configure and manage all VisuNet thin clients.

Engineered for Reliability

Explosive atmospheres, harsh conditions, extreme temperatures—process industries pose unique challenges to people and technology. Pepperl+Fuchs industrial box thin clients are designed to deliver a reliable and rugged virtualization solution for the harsh conditions in industrial environments.

Engineered to withstand continuous exposure to high temperatures, shock, and vibration, the industrial box thin clients from Pepperl+Fuchs can handle the most demanding process applications. The rugged design of the BTCs offers users the most installation flexibility.

BTC22

BTC22—Cutting-Edge Thin Client Solution

The BTC22 meets all the requirements of an industrial thin client. Like its predecessor, the BTC22 has an extremely robust design with no moving parts and is optimized for industrial use in 24/7 operation. The closed aluminum housing is dust-resistant and designed for the industrial temperature range of 0 °C … +55 °C (optionally -20 ... +60 °C). This opens up flexible application possibilities and installation options. With its modern software and extensive hardware interfaces, the BTC22 is equipped for the future.

  • Long-term support with product availability of more than 5 years
  • Up to 3x Full HD Monitors via DisplayPorts and USB-C alt mode
  • 2 Ultra HD (4K) screen resolution of up to 60 Hz for modern large screens
  • 3 dedicated Gigabit Ethernet ports
The back of the BTC24 box thin client

BTC24—Made for Quad Monitor Installations

The BTC24 industrial box thin client comes in a durable, enclosed IP4x housing that can withstand the challenging ambient conditions in process industries. With an extended temperature range of 0 °C … +55 °C (optionally -20 ... +60 °C) and its rugged design, it offers maximum installation flexibility. The BTC24 is specially designed for quad monitor installations. With four DisplayPort interfaces, it can support up to four modern Ultra HD monitors with 4K resolution at 60 Hz.

Rugged Design

A common thin client that is overheating next to an industrial thin client that doesn't overheat

No Overheating

Even in extreme temperatures, the industrial box thin clients are reliable. They feature passive cooling and multiple cooling fins prevent them from overheating.

a common thin client that freezes next to an industrial thin client that can withstand freezing temperatures

In Freezing Cold

The rugged box thin clients even withstand freezing environments. They can operate in temperatures ranging from -20 °C to +60 °C.

A rugged box thin client with enclosed housing and a standard thin client

Enclosed Housing

Due to their enclosed IP4x housings, the BTCs can withstand the challenging conditions in industrial control room environments, like those found in paper mills.

An industrial box thin client with secured interfaces next to a standard thin clients without locking

Secured Interfaces

All connectors can be mechanically secured so the box thin clients can withstand vibration.

Installation Options

An illustration of a desk with several monitors and industrial box thin clients

The BTCs provide users with a range of installation possibilities and a variety of mounting options. With their rugged design and extended temperature range, they can be installed in control rooms with challenging conditions. Mount them on top of a desk, under a desk, or store them in a drawer. In addition to mounting the BTCs right at your desk, there are several other options.

A box thin client mounted on a DIN rail

You only need the BTC DIN rail kit, a screwdriver, four anchors, and four screws to mount the compact BTCs on a standard DIN rail. The BTCs can be easily mounted in an automation cabinet using the preinstalled drilling holes, threads, and pull-push system of the DIN mount rail adapter.

A box thin client mounted to a monitor's backplate using a BTC VESA mounting kit

Using a BTC VESA mount kit, you can install the box thin clients to a monitor’s backplate. Simply use screws to mount the VESA bracket to the monitor. Drilling holes and threads are already installed for simple attachment of the VESA bracket. Mount the box thin clients to the VESA bracket using the screws provided by Pepperl+Fuchs.

a box thin client mounted to a grey wall

The compact BTCs can be also mounted to a wall. Use the appropriate mounting screws to secure the box thin clients' attached bracket. Make sure the wall can carry the load.

Comparison

 

BTC22

BTC24

Interfaces2 x Display Port
1 x USB-C 3.2 with DisplayPort alternate mode
4 x DisplayPort; up to 4 x 4K
ProcessorIntel Atom x6413EAMD Ryzen R2314
RAM8 GB DDR48 GB DDR4 (2x 4 GB Dual-Channel RAM)
Operating Temperature0 … +55 °C (optional -20 … +60 °C)0 … +55 °C (optional -20 … +60 °C)
HousingAluminum chassisAluminum chassis
IP RatingIP4xIP4x
Mounting OptionDesktop-, Wall-, Din-Rail-, VESA-MountingDesktop-, Wall-, Din-Rail-, VESA-Mounting
Mechanical SecurityAll ports strain relieved and “lockable”All ports strain relieved and “lockable”
Cooling MethodPassive cooling, heat dissipating housingPassive cooling, heat dissipating housing
CertificationsCE, FCC and UL OrdLoc for Europe and US market accessCE, FCC and UL OrdLoc for Europe and US market access
Software OptionsVisuNet RM Shell 6
IGEL OS 12
ThinManager Ready
VisuNet RM Shell 6
IGEL OS 12
ThinManager Ready

Firmware Easy Configuration with VisuNet RM Shell

VisuNet RM Shell firmware is pre-installed and pre-configured for various control systems on every VisuNet device, allowing for quick and easy setup of BTCs and remote monitors. The latest generation is based on Microsoft® Windows® 10 Enterprise LTSC 2021, offering long-term security updates. RM Shell also features integrated security mechanisms that reliably protect from malware and viruses.

VisuNet RM Shell enables a complete thin client solution for process industries—from BTCs in the control room down to remote monitors in Zone 1/21 and Division 1. And with VisuNet Control Center software, plant operators can centrally configure, monitor, and efficiently manage all devices.

various thin clients from Pepperl+Fuchs displaying IGEL OS on their screens

For users who want to use VisuNet devices with IGEL OS, Pepperl+Fuchs offers box thin clients (BTCs) and remote monitors of the VisuNet FLX and VisuNet GXP series with pre-installed IGEL OS. IGEL OS is a platform-independent, Linux-based endpoint operating system developed for simple, intelligent and secure access to virtual applications, desktops, and cloud workspaces. The licenses need to be purchased from IGEL directly.

Contact Us

Do you have any questions on our box thin clients, or do you want to receive more information? We are happy to help! Simply fill out the contact form and send us a message.