Serviceline Industrial Sensors
Contact Customer Service
Serviceline Explosion Protection
Contact Customer Service

Automatic Coordination in Warehouses

VB14N Barcode Scanner Provides a Reliable and Flexible Solution

The Application

In the warehouses of logistics companies, the end-to-end flow of goods through the facility is coordinated using barcodes. The delivered goods are transported via conveyor belts to one or more intermediate storage areas before they are picked and packed for onward transport. The goods can only be transported from the warehouse once they have been clearly identified. Otherwise, there is a risk of incorrect deliveries, which can lead to high logistics costs.


The Goal

Modern warehouses and material handling facilities often have different requirements in terms of building layout and design. Flexible scanner hardware is therefore essential for ensuring that the conveyed product is reliably identified at exactly the right time. Scanners must be easy to install and the number of different scanner types used within one facility must be kept to a minimum.


In the incoming goods area, the barcodes on shipments from various suppliers are positioned at different heights, meaning an oscillating mirror scanner is required to read barcodes on the side of packages. The products are transported through the facility on trays. Usually, this means that the barcode must be read from the side, but the space available for scanner mounting may be limited to just a few centimeters where conveyor belts are positioned in adjacent rows. A scanner with a side optical face is a great solution in this situation.


The Solution

VB14N Barcode Scanner
VB14N Barcode Scanner

Due to its extensive range of accessories, the VB14N barcode scanner reliably handles a very wide range of reading situations: The OM-VB14N oscillating mirror attachment is used to help read the side of packages. With the help of the DM-VB14N deviation mirror, the scanner also ensures reliable identification of the conveyed product in applications with limited space for mounting.

At certain points during the process, the trays are turned and transported sideways. The barcode is now positioned on the front of the package and needs to be read from the top. In the outgoing goods area, the packages are positioned so that the barcode is always on one of the two sides, in ladder orientation and at different heights depending on the size of the package. In these situations, it is necessary to have barcode scanners on both sides of the packages. These scanners need to be networked with each other and have a large reading range width. Up to 32 VB14N scanners can be networked together using ID-NET, making them ideal for use in this scenario.
 



Multi-sided reading with the VB14N barcode scanner

The Advantages

The scanner boasts excellent reading performance, even with low barcode contrast. The mode button on the device makes teaching in codes very convenient. A deep-freeze version with an extended temperature range is also ideal for applications featuring temperatures down to –35 °C, for example in deep-freeze storage facilities. A comprehensive range of accessories gives users the greatest possible flexibility for their applications. The VB14N can also be converted to all common fieldbuses via the CBX500 modular gateway.


At a Glance

  • Reliable identification of the goods in warehouses and material-handling systems
  • Broad range of accessories for high levels of flexibility
  • Excellent read performance even with low barcode contrast
  • Mode button makes teaching in codes very convenient
  • Ideal for deep-freeze applications down to –35 °C​

undefined
^

We value your privacy!

We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.

Deny all cookies

We value your privacy!

Please select the group of cookies and scripts, that you consent to.

Functional
These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login).
Analytics
We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it.
Marketing
These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content.