Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product WCS3B-PL2
Not available for purchase
Not available for purchase

Protective case WCS3B-PL2

WCS3B-PL2

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  WCS3B-PL2

Product Description
Transparent protective case and seal for WCS3B reader
Mechanical specifications
MaterialTransparent polycarbonate
Gasket: EPDM
Mass40 g

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270991
ECLASS 11.027270792
ECLASS 10.0.127270792
ECLASS 9.027270792
ECLASS 8.027270792
ECLASS 5.127270791
ETIM 9.0EC001852
ETIM 8.0EC001852
ETIM 7.0EC001852
ETIM 6.0EC001852
ETIM 5.0EC001852
UNSPSC 12.141111945

Details: WCS3B-PL2

Product Documentation: WCS3B-PL2

Language Selection:
ManualsLanguageFile TypeFile Size
Manual WCS ElectricalENGPDF6189 KB
Manual WCS MechanicalENGPDF12338 KB

Associated Products: WCS3B-PL2

Accessory of

Read head, RS-485 interface,
with RS-485 termination resistor, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulationfa

Reading head, SSI interface, Gray code, SSI interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulationfa

PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speedfa
Read head with EtherNet/IP interface, Non-contact, absolute position encoder, Output of position and speed, Automatic detection of dirt accumulation, Unicast communication, A shared connection for supply and Ethernet, Integrated display modulefa
Reading head, RS-485 interface,
without RS-485 termination resistor, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speedfa
Reading head, RS-485 interface,
without RS-485 termination resistor, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulationfa
Reading head, RS-485 interface,
without RS-485 termination resistor, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Integrated display modulefa
Reading head, RS-485 interface,
without RS-485 termination resistor, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulationfa
Reading head, RS-485 interface,
without RS-485 termination resistor, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulationfa
Read head, RS-485 interface,
with RS-485 termination resistor, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Integrated display modulefa
Reading head, RS-485 interface,
without RS-485 termination resistor, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulationfa
Read head, RS-485 interface,
with RS-485 termination resistor, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speedfa
Read head, RS-485 interface,
with RS-485 termination resistor, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulationfa
Read head, RS-485 interface,
with RS-485 termination resistor, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Integrated display modulefa
Read head, RS-485 interface,
with RS-485 termination resistor, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Extended temperature rangefa
Read head, RS-485 interface,
with RS-485 termination resistor, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Speed transferfa
Read head, RS-485 interface,
with RS-485 termination resistor, Measuring length max. 629 m, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Speed transferfa
Read head, RS-485 interface,
with RS-485 termination resistor, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Speed transfer, Extended temperature range, Measuring length max. 629 mfa
safeWCS / PUS read head, RS-485 interface,
with RS-485 terminator, mounting position opposite to the direction of travel, position direction counting down, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Mounting position opposite to the direction of travel, Position direction counting downfa
Read head, RS-485 interface,
with RS-485 termination resistor, Measuring length max. 628 m, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Speed transfer, Extended temperature rangefa
safeWCS / PUS read head, RS-485 interface,
with RS-485 terminator, mounting position in the direction of travel, position direction counting up, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Mounting position in the direction of travel, Position direction counting upfa
Read head, RS-485 interface,
with RS-485 termination resistor, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Integrated display modulefa
Read head, RS-485 interface,
with RS-485 termination resistor, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Integrated display module, Extended temperature rangefa
Read head, RS-485 interface,
with RS-485 termination resistor, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Integrated display module, Speed transferfa
Read head, RS-485 interface,
with RS-485 termination resistor, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Extended temperature rangefa
Read head, RS-485 interface,
with RS-485 termination resistor, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Extended temperature range, Speed transferfa
Read head, RS-485 interface,
with RS-485 termination resistor, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Speed transferfa
Read head, RS-485 interface,
with RS-485 termination resistor, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulationfa
Read head, RS-485 interface,
with RS-485 termination resistor, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Integrated display modulefa
Read head, RS-485 interface,
with RS-485 termination resistor, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Extended temperature rangefa
Read head, RS-485 interface,
with RS-485 termination resistor, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulationfa
Read head, RS-485 interface,
with RS-485 termination resistor, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulationfa
Read head, RS-485 interface,
with RS-485 termination resistor, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Integrated display modulefa
Read head, RS-485 interface,
with RS-485 termination resistor, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulationfa
Read head, RS-485 interface,
with RS-485 termination resistor, RS-485 interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Extended temperature rangefa
Reading head, SSI interface, binary code, SSI interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulationfa
Reading head, SSI interface, binary code, SSI interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Integrated display modulefa
Reading head, SSI interface, Gray code, SSI interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Extended temperature rangefa
Reading head, SSI interface, binary code, SSI interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulationfa
Reading head, SSI interface, binary code, SSI interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulationfa
Reading head, SSI interface, Gray code, SSI interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulationfa
Reading head, SSI interface, Gray code, SSI interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Integrated display modulefa
Reading head, SSI interface, Gray code, SSI interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Extended temperature rangefa
Reading head, SSI interface, Gray code, SSI interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Extended temperature range, Speed transferfa
Reading head, SSI interface, Gray code, SSI interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Speed transferfa
CANopen interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speedfa
PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, Integrated display modulefa
PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, Integrated display module, Extended temperature rangefa
PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, Extended temperature rangefa
Read head with EtherNet/IP interface, Non-contact, absolute position encoder, Output of position and speed, Automatic detection of dirt accumulation, Unicast communication, A shared connection for supply and Ethernetfa
Read head with EtherCAT interface, EtherCAT interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Speed transferfa
Read head with EtherCAT interface, EtherCAT interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Speed transfer, Extended temperature rangefa
CANopen interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Integrated display modulefa
CANopen interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Extended temperature rangefa
Non-contact, absolute position encoder, Output of position and speed, Automatic detection of dirt accumulation, Unicast communication, A shared connection for supply and Ethernet, Integrated display module, Extended temperature rangefa
Non-contact, absolute position encoder, Output of position and speed, Automatic detection of dirt accumulation, Unicast communication, A shared connection for supply and Ethernet, Extended temperature rangefa
Accessories
Transparent protective case and seal for WCS3B readerfa