Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Pulse count | 200 | |
Functional safety related parameters | ||
MTTFd | 140 a | |
Mission Time (TM) | 20 a | |
L10 | 70 E+9 at 6000 rpm | |
Diagnostic Coverage (DC) | 0 % | |
Output | ||
Output type | push-pull, incremental | |
Voltage drop | < 3 V | |
Operating voltage | 10 ... 30 V DC | |
No-load supply current | max. 60 mA | |
Load current | max. per channel 40 mA , short-circuit prtected (not with Ub), reverse polarity protected | |
Output frequency | max. 200 kHz | |
Rise time | 400 ns | |
Fault indication output | ||
Interference condition | low level | |
Output type | open collector with pull-up resistor (5.6 kΩ against +Ub) | |
Load current | -40 mA | |
Connection | ||
Cable | ∅5 mm, 6 x 0,14 mm2, L = 1,3 m with Harting pins (Nr.09150006307) | |
Standard conformity | ||
Degree of protection | DIN EN 60529, IP65 | |
Climatic testing | DIN EN 60068-2-3, no moisture condensation | |
Emitted interference | EN 61000-6-4:2007/A1:2011 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | DIN EN 60068-2-27, 100 g, 3 ms | |
Vibration resistance | DIN EN 60068-2-6, 10 g, 10 ... 2000 Hz | |
Ambient conditions | ||
Operating temperature | -5 ... 80 °C (23 ... 176 °F) , movable cable -20 ... 80 °C (-4 ... 176 °F), fixed cable |
|
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) | |
Mechanical specifications | ||
Material | ||
Housing | powder coated aluminum | |
Flange | 3.1645 aluminum | |
Shaft | Stainless steel 1.4305 / AISI 303 | |
Mass | approx. 350 g | |
Rotational speed | max. 12000 min -1 | |
Moment of inertia | ≤ 25 gcm2 | |
Starting torque | ≤ 1.5 Ncm | |
Shaft load | ||
Axial | 40 N at max. 6000 min-1 10 N at max. 12000 min-1 |
|
Radial | 60 N at max. 6000 min-1 20 N at max. 12000 min-1 |
System | Classcode |
---|---|
ECLASS 13.0 | 27270501 |
ECLASS 12.0 | 27270501 |
ECLASS 11.0 | 27270501 |
ECLASS 10.0.1 | 27270501 |
ECLASS 9.0 | 27270501 |
ECLASS 8.0 | 27270501 |
ECLASS 5.1 | 27270501 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
Compatibility says it all for this incremental rotary encoder.Three output channels are fitted for this incremental rotary encoder. It can thus be used universally in many different applications. The pulse disk is designed in glass.
This incremental rotary encoder is available in servo flange design with a shaft 6 mm in diameter x 10 mm.
* Error signal at light beam failure, break of leads or overloading of the output driver.
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-6723 | ALL | 317 KB |