Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Detection type | photoelectric sampling | |
Pulse count | max. 1500 | |
Functional safety related parameters | ||
MTTFd | 810 a | |
Mission Time (TM) | 20 a | |
L10 | 50 E+9 at 3000 rpm | |
Diagnostic Coverage (DC) | 0 % | |
Electrical specifications | ||
Operating voltage | 4.75 ... 30 V DC 5 V DC for RS-422 |
|
No-load supply current | max. 55 mA | |
Output | ||
Output type | push-pull, incremental or RS-422, incremental | |
Voltage drop | ≤ 2.5 V (< 2.5 V) | |
Load current | max. per channel 30 mA , short-circuit protected (max. per channel 20 mA, conditionally short-circuit proof) | |
Output frequency | max. 100 kHz (max. 100 kHz) | |
Rise time | 980 ns (225 ns) | |
De-energized delay | 980 ns (225 ns) | |
Connection | ||
Cable | ∅6 mm, 8 x 0.14 mm2, 0.5 m, UL-Style 2571 | |
Standard conformity | ||
Degree of protection | DIN EN 60529, IP54 | |
Climatic testing | DIN EN 60068-2-3, no moisture condensation | |
Emitted interference | EN 61000-6-4:2007/A1:2011 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | DIN EN 60068-2-27, 100 g, 6 ms | |
Vibration resistance | DIN EN 60068-2-6, 10 g, 10 ... 2000 Hz | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose, Class 2 Power Source | |
Maximum permissible ambient temperature | max. 60 °C (max. 140 °F) | |
Ambient conditions | ||
Operating temperature | -10 ... 70 °C (14 ... 158 °F) | |
Storage temperature | -40 ... 80 °C (-40 ... 176 °F) | |
Mechanical specifications | ||
Material | ||
Housing | aluminum, blank | |
Flange | 3.1645 aluminum | |
Shaft | Stainless steel 1.4305 / AISI 303 | |
Mass | approx. 290 g | |
Rotational speed | max. 6000 min -1 | |
Moment of inertia | ≤ 40 gcm2 | |
Starting torque | ≤ 2.5 Ncm | |
Shaft load | ||
Angle offset | 1 ° | |
Axial offset | max. 1 mm | |
Dimensions | ||
Length | 31 mm | |
Diameter | 58 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270501 |
ECLASS 12.0 | 27270501 |
ECLASS 11.0 | 27270501 |
ECLASS 10.0.1 | 27270501 |
ECLASS 9.0 | 27270501 |
ECLASS 8.0 | 27270501 |
ECLASS 5.1 | 27270501 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
The Pepperl+Fuchs target line is extended by the THI58, an economical hollow shaft encoder. With its outside diameter of 58 mm, the device is fully mechanical compatible to the usual industry standard.
The technology of the rotary encoder is adapted to the new requirements of the rotary encoder market. Innovative fast technology with Opto-ASIC forms the central basis of the device.
The rotary encoder is available with a pulse count of up to 1500 pulses per revolution.
The rotary encoder provides the ideal combination of non-sensitivity to temperature and high resolution.
CAD | Language | File Type | File Size |
---|---|---|---|
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA UL General Purpose | UL-US-2233187-0 / UL-CA-2232331-0 | ALL | 493 KB | |
Canada, USA UL General Purpose | CoC E223176 RepRef E223176-20050829 | ALL | 409 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2513A | ALL | 69 KB |