Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Detection type | photoelectric sampling | |
Pulse count | max. 5000 | |
Functional safety related parameters | ||
MTTFd | 140 a | |
Mission Time (TM) | 20 a | |
L10 | 70 E+9 at 6000 rpm | |
Diagnostic Coverage (DC) | 0 % | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
No-load supply current | max. 50 mA | |
Output | ||
Output type | RS 422, incremental | |
Load current | max. per channel 20 mA , conditionally short-circuit proof (not with Ub), reverse polarity protected | |
Output frequency | max. 200 kHz | |
Rise time | 100 ns | |
Connection | ||
Connector | type 9416 (M23), 12-pin or M12 connector, 8-pin | |
Cable | ∅7.8 mm, 6 x 2 x 0.14 mm2, 1 m | |
Standard conformity | ||
Degree of protection | DIN EN 60529, IP54 | |
Climatic testing | DIN EN 60068-2-3, no moisture condensation | |
Emitted interference | EN 61000-6-4:2007/A1:2011 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | DIN EN 60068-2-27, 100 g, 3 ms | |
Vibration resistance | DIN EN 60068-2-6, 10 g, 10 ... 2000 Hz | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose, Class 2 Power Source | |
Ambient conditions | ||
Operating temperature | ||
Glass disk | -5 ... 80 °C (23 ... 176 °F) , movable cable -20 ... 80 °C (-4 ... 176 °F), fixed cable |
|
Plastic disk | -5 ... 60 °C (23 ... 140 °F) , movable cable -20 ... 60 °C (-4 ... 140 °F), fixed cable |
|
Storage temperature | ||
Glass disk | -40 ... 100 °C (-40 ... 212 °F) | |
Plastic disk | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Material | ||
Housing | powder coated aluminum | |
Flange | 3.1645 aluminum | |
Shaft | Stainless steel 1.4305 / AISI 303 | |
Mass | approx. 280 g | |
Rotational speed | max. 12000 min -1 | |
Moment of inertia | ≤ 35 gcm2 | |
Starting torque | ≤ 1 Ncm | |
Shaft load | ||
Angle offset | 1 ° | |
Axial offset | max. 1 mm | |
Dimensions | ||
Diameter | 58 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270501 |
ECLASS 12.0 | 27270501 |
ECLASS 11.0 | 27270501 |
ECLASS 10.0.1 | 27270501 |
ECLASS 9.0 | 27270501 |
ECLASS 8.0 | 27270501 |
ECLASS 5.1 | 27270501 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
CAD | Language | File Type | File Size |
---|---|---|---|
3-D model, axial cable outlet / 3-D-Modell, Kabel axial | ALL | STP | 132 KB |
3-D model, axial connector / 3-D-Modell, Stecker axial | ALL | STP | 124 KB |
3-D model, radial cable outlet / 3-D-Modell, Kabel radial | ALL | STP | 133 KB |
3-D model, radial connector / 3-D-Modell, Stecker radial | ALL | STP | 128 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
CA UL General Purpose | E223176 | ALL | LINK | --- |