Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Detection type | photoelectric sampling | |
Pulse count | 1024 | |
Functional safety related parameters | ||
MTTFd | 140 a | |
Mission Time (TM) | 20 a | |
L10 | 2 E+9 | |
Diagnostic Coverage (DC) | 0 % | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
No-load supply current | max. 60 mA | |
Output | ||
Output type | push-pull, incremental | |
Voltage drop | < 4.4 V | |
Load current | max. per channel 40 mA , short-circuit prtected (not with Ub), reverse polarity protected | |
Output frequency | max. 200 kHz | |
Rise time | 400 ns | |
Connection | ||
Cable | ∅7.8 mm, 6 x 2 x 0.14 mm2, 1 m | |
Standard conformity | ||
Degree of protection | DIN EN 60529, IP65, IP66, IP68 | |
Climatic testing | ||
Static climatic testing | DIN EN 60068-2-78 , no moisture condensation | |
Cyclic climatic testing | DIN EN 60068-2-30 55 °C, 6 cycles | |
Salt spray test | DIN EN 60068-2-52 , 672 h | |
Emitted interference | EN 61000-6-4:2007/A1:2011 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | DIN EN 60068-2-27, 100 g, 3 ms | |
Vibration resistance | DIN EN 60068-2-6, 10 g, 10 ... 2000 Hz | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose, Class 2 Power Source | |
Ambient conditions | ||
Operating temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Material | ||
Housing | aluminum, coated, salt water resistant | |
Flange | aluminum, coated, salt water resistant | |
Shaft | Stainless steel 1.4404 / AISI 316L | |
Mass | approx. 280 g | |
Rotational speed | max. 100 min -1 | |
Moment of inertia | ≤ 35 gcm2 | |
Starting torque | ≤ 4.5 Ncm | |
Shaft load | ||
Angle offset | 1 ° | |
Axial offset | max. 1 mm | |
Dimensions | ||
Diameter | 58 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270501 |
ECLASS 12.0 | 27270501 |
ECLASS 11.0 | 27270501 |
ECLASS 10.0.1 | 27270501 |
ECLASS 9.0 | 27270501 |
ECLASS 8.0 | 27270501 |
ECLASS 5.1 | 27270501 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
This hollow shaft encoder was specially developed for use in regions heavily influenced by maritime conditions or for offshore use.
The sea-waterproof coated housing and the stainless steel shaft are perfectly suited for these tough environmental influences. The internal electronics also meet these high requirements.
The durable code disc ensures that the encoder can be used for applications exposed to extreme shock and vibration loads.
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0433A | ALL | 43 KB |