Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
PMI360D-F130-UE8-V15-Y208934
General specifications |
Installation | non-flush |
Measuring range | 360° |
Rotational speed | max. 100 min-1 |
Nominal ratings |
Operating voltage | 18 ... 30 V |
Reverse polarity protection | reverse polarity protected |
Repeat accuracy | 0.5° |
Resolution | 0.4° |
Temperature drift | 1.5° (-25 °C ... 70 °C) |
No-load supply current | ≤ 45 mA |
Operating voltage indicator | LED green |
Switching output |
Output type | 2 switch outputs PNP, NO , reverse polarity protected , short-circuit protected |
Operating current | ≤ 100 mA |
Voltage drop | ≤ 3 V |
Short-circuit protection | pulsing |
Analog output |
Output type | 1 voltage output: 0 ... 10 V |
Linearity error | ≤ 1.2 ° |
Load resistor | ≥ 1000 Ω |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose Class 2 power source |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) |
Mechanical specifications |
Connection type | 5-pin, M12 x 1 connector |
Housing material | PBT |
Shaft diameter | max. 27.5 mm Steel |
Degree of protection | IP67 |
Mass | 180 g |
Dimensions | |
| Height | 22 mm |
| Width | 76.5 mm |
| Length | 120 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274004 |
ECLASS 12.0 | 27274004 |
ECLASS 11.0 | 27270702 |
ECLASS 10.0.1 | 27270702 |
ECLASS 9.0 | 27270702 |
ECLASS 8.0 | 27270702 |
ECLASS 5.1 | 27270702 |
ETIM 9.0 | EC001852 |
ETIM 8.0 | EC001852 |
ETIM 7.0 | EC001852 |
ETIM 6.0 | EC001852 |
ETIM 5.0 | EC001852 |
UNSPSC 12.1 | 39121550 |
Details:
PMI360D-F130-UE8-V15-Y208934
Design / Simulation:
PMI360D-F130-UE8-V15-Y208934
Approvals:
PMI360D-F130-UE8-V15-Y208934
Associated Products:
PMI360D-F130-UE8-V15-Y208934
Accessories |
|
|
|
Female cordset single-ended M12 straight A-coded, 5-pin, PVC cable greyfa |
|
|
|
|
Female cordset single-ended M12 angled A-coded, 5-pin, PVC cable greyfa |
|
|
|
|
Actuator for F130 series, Suitable for mounting on valve actuators for use in valve technologyfa |
|