Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product PMI40-F90-IU-IO-V15
Not available for purchase
Not available for purchase

Inductive positioning system PMI40-F90-C-IO-V15

PMI40-F90-C-IO-V15
  • Parameterization and diagnosis via IO-Link
  • Measuring range 0 ... 40 mm
  • Parameterisable measuring range
  • Analog current or voltage output, programmable

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PMI40-F90-C-IO-V15

General specifications
Switching element functionAnalog current or voltage output, programmable
Object distance0.5 ... 3 mm , recommended: 1.5 mm
Measurement range0 ... 40 mm
Linearity range1 ... 39 mm
Nominal ratings
Operating voltage12 ... 30 V DC
(13 ... 30 V when analog voltage output is parameterized)
Reverse polarity protectionreverse polarity protected
Linearity errorwithin measuring range: ± 0.8 mm
within linearity range: ± 0.4 mm
Repeat accuracy± 0.1 mm
Resolution50 µm
Temperature drift± 0.5 mm (-25 °C ... 70 °C)
No-load supply current≤ 40 mA
Operating voltage indicatorLED green
Functional safety related parameters
MTTFd365 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
LED S3Damping element in the configured analog measuring range
LED STATUSStatus display LED, green/red (Power on, communication/error, missing damping element)
Interface
Interface typeIO-Link (via C/Q = Pin 4)
IO-Link revision1.1
Device profileSmart Sensor
Device ID0x200201 (2097665)
Transfer rateCOM2 (38.4 kBit/s)
Value range0000h ... 3200h
Min. cycle time2.3 ms
Process data widthProcess data input: 16 Bit
Process data output: none
SIO mode supportyes
Compatible master port typeA
Analog output
Output typecurrent output 4-20 mA voltage output 0 - 5 V DC 0 ... 10 V DC , programmable
Load resistorcurrent output: ≤ 400 Ω
voltage output: ≥ 1000 Ω
Short-circuit protectionvoltage output: current limit
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
EN 60947-5-7:2003
EN61131-9:2013
IEC 60947-5-7:2003
IEC 61131-9:2013
Approvals and certificates
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
Ambient conditions
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Connection type5-pin, M12 x 1 connector
Degree of protectionIP67 / IP69K
Material
HousingPBT, stainless steel 1.4571 , brass, nickel-plated
Targetmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
Mass56 g
Dimensions
Height40 mm
Width23 mm
Length60.3 mm

Classifications

SystemClasscode
ECLASS 13.027274004
ECLASS 12.027274004
ECLASS 11.027270702
ECLASS 10.0.127270702
ECLASS 9.027270702
ECLASS 8.027270702
ECLASS 5.127270702
ETIM 9.0EC001852
ETIM 8.0EC001852
ETIM 7.0EC001852
ETIM 6.0EC001852
ETIM 5.0EC001852
UNSPSC 12.139121550

Details: PMI40-F90-C-IO-V15

Product Documentation: PMI40-F90-C-IO-V15

Language Selection:
Product informationLanguageFile TypeFile Size
Installation and Design Notes for Position Sensors, F90 SeriesENGPDF311 KB
Installation and user instructions for offline parameterization of IO-Link sensorsENGPDF1788 KB

Design / Simulation: PMI40-F90-C-IO-V15

Language Selection:
CADLanguageFile TypeFile Size
CAD-files 3-D / CAD-Dateien 3-DALLSTP402 KB

Approvals: PMI40-F90-C-IO-V15

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-CA-2133562-0 / UL-US-2140037-0ALLPDF546 KB

Software: PMI40-F90-C-IO-V15

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
IO-Link Offline Parameterization Tool / IO-Link Offline-ParametriertoolV1.00.006 / 2022-07-10ZIP96138 KB

Associated Products: PMI40-F90-C-IO-V15

Accessories

Female cordset single-ended M12 straight A-coded, 5-pin, PVC cable greyfa

Female cordset single-ended M12 angled A-coded, 5-pin, PVC cable greyfa
Damping element for sensors of type F90, F112, and F166; side holefa
Mounting bracket for mounting of F90 sensors, Material: Metal sheet (steel), zinc-platedfa