Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
PMI40-F90-U-V15
General specifications |
Switching element function | Analog voltage output |
Object distance | 0.5 ... 3 mm , recommended: 2 mm |
Measurement range | 0 ... 40 mm |
Nominal ratings |
Operating voltage | 18 ... 30 V DC |
Reverse polarity protection | reverse polarity protected |
Linearity error | ± 0.4 mm |
Repeat accuracy | ± 0.1 mm |
Resolution | 33 µm |
Temperature drift | ± 0.5 mm |
No-load supply current | ≤ 60 mA |
Operating voltage indicator | LED green |
Functional safety related parameters |
MTTFd | 202 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Analog output |
Output type | voltage output 0 ... 10 V |
Load resistor | voltage output: ≥ 1000 Ω |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 EN 60947-5-7:2003 IEC 60947-5-7:2003 |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Connection type | 5-pin, M12 x 1 connector |
Degree of protection | IP67 |
Material | |
| Housing | PBT |
| Target | mild steel, e. g. 1.0037, SR235JR (formerly St37-2) |
Dimensions | |
| Height | 40 mm |
| Width | 23 mm |
| Length | 60 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274004 |
ECLASS 12.0 | 27274004 |
ECLASS 11.0 | 27270702 |
ECLASS 10.0.1 | 27270702 |
ECLASS 9.0 | 27270702 |
ECLASS 8.0 | 27270702 |
ECLASS 5.1 | 27270702 |
ETIM 9.0 | EC001852 |
ETIM 8.0 | EC001852 |
ETIM 7.0 | EC001852 |
ETIM 6.0 | EC001852 |
ETIM 5.0 | EC001852 |
UNSPSC 12.1 | 39121550 |
Details:
PMI40-F90-U-V15
Product Documentation:
PMI40-F90-U-V15
Design / Simulation:
PMI40-F90-U-V15
Associated Products:
PMI40-F90-U-V15
Accessories |
|
|
|
Female cordset single-ended M12 straight A-coded, 5-pin, PVC cable greyfa |
|
|
|
|
Female cordset single-ended M12 angled A-coded, 5-pin, PVC cable greyfa |
|
|
|
|
Damping element for sensors of type F90, F112, and F166; side holefa |
|
|
|
|
Mounting bracket for mounting of F90 sensors, Material: Metal sheet (steel), zinc-platedfa |
|