Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

Not available for purchase
Not available for purchase

Inductive positioning system PMI40-F90-IU2EP-IO-V15-3G-3D

PMI40-F90-IU2EP-IO-V15-3G-3D
  • Parameterization and diagnosis via IO-Link
  • Measuring range 0 ... 40 mm
  • Parameterisable measuring range
  • Analog current or voltage output, programmable
  • 2 Push-pull outputs
  • Switch points programmable via IO-Link

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PMI40-F90-IU2EP-IO-V15-3G-3D

General specifications
Switching element functionAnalog current or voltage output, programmable
2 switch outputs, programmable
Object distance0.5 ... 3 mm , recommended: 1.5 mm
Measurement range0 ... 40 mm
Linearity range1 ... 39 mm
Nominal ratings
Operating voltage12 ... 30 V DC
(13 ... 30 V when analog voltage output is parameterized)
Reverse polarity protectionreverse polarity protected
Linearity errorwithin measuring range: ± 0.8 mm
within linearity range: ± 0.4 mm
Repeat accuracy± 0.1 mm
Resolution50 µm
Temperature drift± 0.5 mm (-25 °C ... 70 °C)
No-load supply current≤ 40 mA
Operating voltage indicatorLED green
Functional safety related parameters
MTTFd382 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
LED S1switching state Switching output 1
LED S2switching state Switching output 2
LED S3Damping element in the configured analog measuring range
LED STATUSStatus display LED, green/red (Power on, communication/error, missing damping element)
Interface
Interface typeIO-Link (via C/Q = Pin 4)
IO-Link revision1.1
Device profileSmart Sensor
Device ID0x200204 (2097668)
Transfer rateCOM2 (38.4 kBit/s)
Value range0000h ... 3200h
Min. cycle time2.3 ms
Process data widthProcess data input: 16 Bit
Process data output: none
SIO mode supportyes
Compatible master port typeA
Switching output
Output type2 push-pull outputs (can be parameterized), short-circuit-proof, reverse polarity protection, surge-proof
Operating current≤ 100 mA / Output
Switching window± 1 mm
Switching hysteresis0.2 mm
Voltage drop≤ 3 V
Short-circuit protectionpulsing
Analog output
Output type1 current output: 4 ... 20 mA or 1 voltage output: 0 ... 10 V , programmable
Load resistorcurrent output: ≤ 400 Ω
voltage output: ≥ 1000 Ω
Short-circuit protectionvoltage output: current limit
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
EN 60947-5-7:2003
EN61131-9:2013
IEC 60947-5-7:2003
IEC 61131-9:2013
Approvals and certificates
ATEX approval
Equipment protection level Gc (nA)PF15CERT3754X
Equipment protection level Dc (tc)PF15CERT3774X
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
Marine approvalDNVGL TAA00001V2
Ambient conditions
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Connection type5-pin, M12 x 1 connector
Degree of protectionIP67 / IP69K
Material
HousingPBT, stainless steel 1.4571 , brass, nickel-plated
Targetmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
Mass56 g
Dimensions
Height40 mm
Width23 mm
Length60.3 mm
General information
Use in the hazardous areasee instruction manuals

Classifications

SystemClasscode
ECLASS 13.027274004
ECLASS 12.027274004
ECLASS 11.027270702
ECLASS 10.0.127270702
ECLASS 9.027270702
ECLASS 8.027270702
ECLASS 5.127270702
ETIM 9.0EC001852
ETIM 8.0EC001852
ETIM 7.0EC001852
ETIM 6.0EC001852
ETIM 5.0EC001852
UNSPSC 12.139121550

Details: PMI40-F90-IU2EP-IO-V15-3G-3D

Informative Literature: PMI40-F90-IU2EP-IO-V15-3G-3D

Language Selection:
LiteratureLanguageFile TypeFile Size
Product Overview - Inductive Positioning SystemsENGPDF1289 KB

Product Documentation: PMI40-F90-IU2EP-IO-V15-3G-3D

Language Selection:
Product informationLanguageFile TypeFile Size
Installation and Design Notes for Position Sensors, F90 SeriesENGPDF311 KB
Installation and user instructions for offline parameterization of IO-Link sensorsENGPDF1788 KB
Safety and Security Documentation
Instruction manualENGPDF169 KB
Manuals
Manual PMIxxx-F90-...-IO-... Inductive Positioning Measurement System with IO-LinkENGPDF2695 KB
Parameter Information
Brief instructionsENGPDF565 KB

Design / Simulation: PMI40-F90-IU2EP-IO-V15-3G-3D

Language Selection:
CADLanguageFile TypeFile Size
CAD Portal / CAD PortalALLLINK---
CAD-files 3-D / CAD-Dateien 3-DALLSTP402 KB

Approvals: PMI40-F90-IU2EP-IO-V15-3G-3D

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
- DNV MarineTAA00001V2 Rev. No: 5ALLPDF385 KB
Canada USA UL Ordinary LocationUL-CA-2133562-0 / UL-US-2140037-0ALLPDF546 KB
Europe Pepperl+Fuchs ATEX Category 3 D CertificatePF15CERT3774XALLPDF1001 KB
Europe Pepperl+Fuchs ATEX Category 3 G CertificatePF15CERT3754XALLPDF1015 KB
IO-Link Manufacturer DeclarationCERT-4518ALLPDF244 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-5255AALLPDF2428 KB

Software: PMI40-F90-IU2EP-IO-V15-3G-3D

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
IODD for PMI40-F90-IUEP-IO-3G-3D / IODD für PMI40-F90-IUEP-IO-3G-3DV1.10.001 / 2021-10-10ZIP260 KB
Software Tools
IO-Link Offline Parameterization Tool / IO-Link Offline-ParametriertoolV1.00.006 / 2022-07-10ZIP96138 KB

Associated Products: PMI40-F90-IU2EP-IO-V15-3G-3D

Accessories

Female cordset single-ended M12 straight A-coded, 5-pin, PVC cable greyfa

Female cordset single-ended M12 angled A-coded, 5-pin, PVC cable greyfa
Damping element for sensors of type F90, F112, and F166; side holefa
Mounting bracket for mounting of F90 sensors, Material: Metal sheet (steel), zinc-platedfa