Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Detection type | photoelectric sampling | |
Device type | Singleturn absolute rotary encoder | |
Functional safety related parameters | ||
MTTFd | 210 a | |
L10 | 7.7 E+9 at 3000 rpm | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
No-load supply current | max. 90 mA | |
Linearity | ± 2 LSB at 16 Bit, ± 1 LSB at 13 Bit, ± 0,5 LSB at 12 Bit | |
Output code | Gray code, binary code | |
Code course (counting direction) | see input 1 | |
Interface | ||
Interface type | SSI | |
Monoflop time | 20 ± 10 µs | |
Resolution | ||
Single turn | up to 16 Bit | |
Transfer rate | 0.1 ... 2 MBit/s | |
Standard conformity | RS 422 | |
Input 1 | ||
Input type | Selection of counting direction (cw/ccw) | |
Signal voltage | ||
High | 10 ... 30 V or open input cw descending (clockwise rotation, code course descending) |
|
Low | 0 ... 2 V cw ascending (clockwise rotation, code course ascending) |
|
Input current | < 6 mA | |
Switch-on delay | < 10 ms | |
Input 2 | ||
Input type | zero-set (PRESET) | |
Signal voltage | ||
High | 10 ... 30 V | |
Low | 0 ... 2 V | |
Input current | < 6 mA | |
Signal duration | min. 100 ms | |
Switch-on delay | < 10 ms | |
Connection | ||
Cable | ∅ 10.2 mm, Radox 9 x 0.5 mm2 | |
Terminal compartment | see ordering information | |
Standard conformity | ||
Degree of protection | DIN EN 60529, IP66 | |
Climatic testing | DIN EN 60068-2-78 , no moisture condensation | |
Emitted interference | EN 61000-6-4:2007/A1:2011 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | DIN EN 60068-2-27, 100 g, 3 ms | |
Vibration resistance | DIN EN 60068-2-6, 10 g, 10 ... 2000 Hz | |
Approvals and certificates | ||
IECEx approval | ||
Equipment protection level Mb | IECEx ITS 15.0060X | |
ATEX approval | ||
Equipment protection level Mb | ITS 15 ATEX 18371X | |
Ambient conditions | ||
Operating temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Material | ||
Combination 1 | housing: Stainless steel 1.4305 / AISI 303 flange: Stainless steel 1.4305 / AISI 303 shaft: Stainless steel 1.4305 / AISI 303 |
|
Combination 2 (Inox) | housing: Stainless steel 1.4404 / AISI 316L flange: Stainless steel 1.4404 / AISI 316L shaft: Stainless steel 1.4404 / AISI 316L |
|
Mass | approx. 2600 g (combination 1) approx. 3900 g (combination 2) |
|
Rotational speed | max. 3000 min -1 | |
Moment of inertia | 180 gcm2 | |
Starting torque | ≤ 4 Ncm | |
Shaft load | ||
Axial | 60 N | |
Radial | 80 N | |
General information | ||
Use in the hazardous area | see instruction manuals |
System | Classcode |
---|---|
ECLASS 13.0 | 27270502 |
ECLASS 12.0 | 27270502 |
ECLASS 11.0 | 27270502 |
ECLASS 10.0.1 | 27270502 |
ECLASS 9.0 | 27270502 |
ECLASS 8.0 | 27270502 |
ECLASS 5.1 | 27270502 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
This absolute rotary encoder returns a position value corresponding to the shaft position via the SSI interface.
In order to obtain the position data, the controller sends a start sequence to the absolute rotary encoder. The encoder then responds synchronously to the pulses from the controller with the position data.
The modular design enables you to order the absolute rotary encoder so that it fulfills your requirements. A listing of the part options can be found in the ordering information.
You can select the counting direction via 2 functional inputs and set the zero position.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 167 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Intertek ATEX Category M | ITS15ATEX18371X | ALL | 733 KB | |
Worldwide Intertek IECEx Certificate of Conformity Group I | IECEx ITS 15.0060X | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) | TDOC-2496DENG | ENG | 258 KB |