Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Detection type | photoelectric sampling | |
Device type | Multiturn absolute rotary encoder | |
Functional safety related parameters | ||
MTTFd | 25 a | |
L10 | 7.7 E+9 at 3000 rpm | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
No-load supply current | max. 230 mA at 10 V DC max. 100 mA at 24 V DC |
|
Time delay before availability | < 250 ms | |
Linearity | ± 2 LSB at 16 Bit, ± 1 LSB at 13 Bit, ± 0,5 LSB at 12 Bit | |
Output code | binary code | |
Code course (counting direction) | cw ascending (clockwise rotation, code course ascending) cw descending (clockwise rotation, code course descending) |
|
Interface | ||
Interface type | DeviceNet | |
Resolution | ||
Single turn | up to 16 Bit | |
Multiturn | 14 Bit | |
Overall resolution | up to 30 Bit | |
Transfer rate | max. 0.5 MBit/s | |
Connection | ||
Cable | ∅ 10.2 mm, Radox 9 x 0.5 mm2 | |
Terminal compartment | see ordering information | |
Standard conformity | ||
Degree of protection | DIN EN 60529, IP66 | |
Climatic testing | DIN EN 60068-2-78 , no moisture condensation | |
Emitted interference | EN 61000-6-4:2007/A1:2011 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | DIN EN 60068-2-27, 100 g, 3 ms | |
Vibration resistance | DIN EN 60068-2-6, 10 g, 10 ... 2000 Hz | |
Approvals and certificates | ||
IECEx approval | ||
Equipment protection level Mb | IECEx ITS 15.0060X | |
ATEX approval | ||
Equipment protection level Mb | ITS 15 ATEX 18371X | |
Ambient conditions | ||
Operating temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Material | ||
Combination 1 | housing: Stainless steel 1.4305 / AISI 303 flange: Stainless steel 1.4305 / AISI 303 shaft: Stainless steel 1.4305 / AISI 303 |
|
Combination 2 (Inox) | housing: Stainless steel 1.4404 / AISI 316L flange: Stainless steel 1.4404 / AISI 316L shaft: Stainless steel 1.4404 / AISI 316L |
|
Mass | approx. 2600 g (combination 1) approx. 3900 g (combination 2) |
|
Rotational speed | max. 3000 min -1 | |
Moment of inertia | 180 gcm2 | |
Starting torque | ≤ 4 Ncm | |
Shaft load | ||
Axial | 60 N | |
Radial | 80 N | |
General information | ||
Use in the hazardous area | see instruction manuals |
System | Classcode |
---|---|
ECLASS 13.0 | 27270502 |
ECLASS 12.0 | 27270502 |
ECLASS 11.0 | 27270502 |
ECLASS 10.0.1 | 27270502 |
ECLASS 9.0 | 27270502 |
ECLASS 8.0 | 27270502 |
ECLASS 5.1 | 27270502 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
Absolute encoders deliver an absolute step value for each angle setting. All these values are represented by code samples of one or more code disks. The code disks are screened by an infrared LED and the bit obtained sample is detected by means of an optical array. Its signals are electronically amplified and are forwarded on to the interface for processing.
The absolute encoder has a maximum basic resolution of 65536 steps per revolution (16 Bits). In the multiturn design, additional up to 16384 revolutions (14 Bits) can be resolved. This results in a total maximum resolution of 1073741824 steps (30 Bits).
The integrated CAN bus interface of the absolute encoder supports all DeviceNet functions. The following operating modes can be programmed, and can selectively be turned on or off:
Polled mode
Cyclic mode
Change of state mode
The device is designed for shaft mounting and is available in servo flange or clamping flange design.
The bus electronics module is integrated into the removable housing cover. This makes it possible to mount or replace the new rotary encoders and the matching bus electronics separately during installation or service.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 167 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Intertek ATEX Category M | ITS15ATEX18371X | ALL | 733 KB | |
Worldwide Intertek IECEx Certificate of Conformity Group I | IECEx ITS 15.0060X | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) | TDOC-2496DENG | ENG | 258 KB |