Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Detection type | photoelectric sampling | |
Device type | Multiturn absolute rotary encoder | |
Functional safety related parameters | ||
MTTFd | 210 a | |
L10 | 7.7 E+9 at 3000 rpm | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
No-load supply current | max. 230 mA at 10 V DC max. 100 mA at 24 V DC |
|
Time delay before availability | < 1000 ms | |
Linearity | ± 2 LSB at 16 Bit, ± 1 LSB at 13 Bit, ± 0,5 LSB at 12 Bit | |
Output code | binary code | |
Code course (counting direction) | programmable, cw ascending (clockwise rotation, code course ascending) cw descending (clockwise rotation, code course descending) |
|
Interface | ||
Interface type | PROFIBUS | |
Resolution | ||
Single turn | up to 16 Bit | |
Multiturn | up to 14 Bit | |
Overall resolution | up to 30 Bit | |
Transfer rate | 0.0096 ... 12 MBit/s | |
Standard conformity | PNO profile 3.062, RS-485 | |
Connection | ||
Cable | ∅9.6 mm, 7-core | |
Terminal compartment | see ordering information | |
Standard conformity | ||
Degree of protection | DIN EN 60529, IP66 | |
Climatic testing | DIN EN 60068-2-78 , no moisture condensation | |
Emitted interference | EN 61000-6-4:2007/A1:2011 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | DIN EN 60068-2-27, 100 g, 3 ms | |
Vibration resistance | DIN EN 60068-2-6, 10 g, 10 ... 2000 Hz | |
Approvals and certificates | ||
IECEx approval | ||
Equipment protection level Mb | IECEx ITS 15.0060X | |
ATEX approval | ||
Equipment protection level Mb | ITS 15 ATEX 18371X | |
Ambient conditions | ||
Operating temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Material | ||
Combination 1 | housing: Stainless steel 1.4305 / AISI 303 flange: Stainless steel 1.4305 / AISI 303 shaft: Stainless steel 1.4305 / AISI 303 |
|
Combination 2 (Inox) | housing: Stainless steel 1.4404 / AISI 316L flange: Stainless steel 1.4404 / AISI 316L shaft: Stainless steel 1.4404 / AISI 316L |
|
Mass | approx. 2600 g (combination 1) approx. 3900 g (combination 2) |
|
Rotational speed | max. 3000 min -1 | |
Moment of inertia | 180 gcm2 | |
Starting torque | ≤ 4 Ncm | |
Shaft load | ||
Axial | 60 N | |
Radial | 80 N | |
General information | ||
Use in the hazardous area | see instruction manuals |
System | Classcode |
---|---|
ECLASS 13.0 | 27270502 |
ECLASS 12.0 | 27270502 |
ECLASS 11.0 | 27270502 |
ECLASS 10.0.1 | 27270502 |
ECLASS 9.0 | 27270502 |
ECLASS 8.0 | 27270502 |
ECLASS 5.1 | 27270502 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
This series of PROFIBUS rotary encoders is based on the modern fast technology of singleturn sampling and the mechanical gear box of the multiturn unit. The absolute encoder corresponds to the PROFIBUS profile for encoders, order no. 3.062. Operation is supported based on Class 1 and Class 2.
For operation based on Class 1, position data and diagnostic data bytes 1 ... 16 are available. In addition, the direction of the code can be selected as either cw ascending (clockwise rotation, code course ascending) or cw descending (clockwise rotation, code course descending).
If the rotary encoder is operated according to Class 2, additional functions to those from Class 1 are available. These include scaling of the resolution per revolution and the overall resolution, as well as the preset function. In addition, expanded diagnostic reporting is supported.
Besides, the rotary encoder offers extended functionalities such as speed transfer, extended scaling functions, programmable limit switches and a commissioning mode.
The removable connecting hood contains a slide switch for setting the terminating resistor and the rotary switches for setting the address. Assign a fixed address and bus termination to the encoder with this switches.
The device is designed for shaft mounting and is available in servo flange or clamping flange design.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 167 KB | |
Manuals | |||
Manual absolute rotary encoders with PROFIBUS interface | ENG | 6740 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Intertek ATEX Category M | ITS15ATEX18371X | ALL | 733 KB | |
Worldwide Intertek IECEx Certificate of Conformity Group I | IECEx ITS 15.0060X | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) | TDOC-2496DENG | ENG | 258 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
GSD file, Encoders Pxx58, ENA58IL / GSD-Datei, Drehgeber Pxx58, ENA58IL | 2014-09 | ZIP | 8 KB |