Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
9402 8*8
Product Description |
Spring steel coupling |
Ambient conditions |
Operating temperature | -30 ... 120 °C (-22 ... 248 °F) |
Mechanical specifications |
Shaft diameter | d1 = 8 mm , d2 = 8 mm |
Material | |
| Spring | spring steel, nickel plated |
| End piece | Diecast zinc |
Mass | 28 g |
Rotational speed | max. 3000 min |
Max. torque | 0.5 Nm |
Radial offset | max. ± 1 mm |
Axial offset | max. ± 1 mm |
Angle error | max. ± 5 ° |
Torsion angle | at torque 0.25 Nm drive shaft view |
| CW rotation direction | 50 ° |
| CCW rotation direction | 70 ° |
Moment of inertia | 10 kg m2 x 10-7 |
Mounting | clamp screws M4 x 4, DIN 916 |
Tightening torque of clamping screws | max. 1.5 Nm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270592 |
ECLASS 12.0 | 27270592 |
ECLASS 11.0 | 27270592 |
ECLASS 10.0.1 | 27270592 |
ECLASS 9.0 | 27270592 |
ECLASS 8.0 | 27279103 |
ECLASS 5.1 | 27270591 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 23153016 |
Details:
9402 8*8
Associated Products:
9402 8*8
Accessory of |
|
|
|
Incremental rotary encoder, Sturdy and compact design, Up to 2500 ppr, 5 V with RS-422 interface, Enclosure type: 50 mm, Type of shaft: Solid shaft, Interface: RS-422, Detection type: photoelectric sampling, Output type: RS 422, incrementalfa |
|
|
|
|
Incremental rotary encoder, Sturdy and compact design, Up to 2500 ppr, 4.75 V ... 30 V with short-circuit proof push-pull output, Enclosure type: 50 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental, Detection type: photoelectric sampling, Output type: push-pull, incrementalfa |
|
|
|
|
Compact design, Up to 1024 ppr, 4.75 V ... 30 V with short-circuit proof push-pull output, RS 422 functionality at 5 V operation, Tangential cable outlet, Enclosure type: 40 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental or RS-422, incremental, Detection type: photoelectric sampling, Output type: push-pull, incremental or RS-422, incrementalfa |
|
|
|
|
Sturdy and compact design, Up to 1024 ppr, 4.75 V ... 30 V with short-circuit proof push-pull output, RS 422 functionality at 5 V operation, Enclosure type: 50 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental or RS-422, incremental, Detection type: photoelectric sampling, Output type: push-pull, incremental or RS-422, incrementalfa |
|