Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
9409 10*12
Product Description |
Bellows coupling |
Ambient conditions |
Ambient temperature | -30 ... 120 °C (-22 ... 248 °F) |
Mechanical specifications |
Shaft diameter | d1 = 10 mm , d2 = 12 mm |
Material | |
| Flange | anodized aluminum |
| Bellows | Stainless steel |
Mass | approx. 16 g |
Rotational speed | max. 10000 min -1 |
Max. torque | 1 Nm |
Tightening torque, fastening screws | 1.5 Nm |
Radial offset | max. ± 0.3 mm |
Axial offset | max. ± 0.5 mm |
Angle error | max. ± 4 ° |
Torsion spring stiffness | 140 Nm / rad |
Radial spring stiffness | 10 N / mm |
Moment of inertia | 9 g cm2 |
Classifications
System | Classcode |
ECLASS 13.0 | 27270592 |
ECLASS 12.0 | 27270592 |
ECLASS 11.0 | 27270592 |
ECLASS 10.0.1 | 27270592 |
ECLASS 9.0 | 27270592 |
ECLASS 8.0 | 27279103 |
ECLASS 5.1 | 27270591 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 23153016 |
Details:
9409 10*12