Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
9404 8*8
Product Description |
Spring disk coupling for shaft diameter 8 mm / 8 mm |
Mechanical specifications |
Shaft diameter | d1 = 8 mm , d2 = 8 mm |
Material | |
| Flange | Aluminum |
| Spring washers | plastic |
Mass | approx. 28 g |
Rotational speed | max. 12000 min -1 |
Max. torque | 0.6 Nm |
Radial offset | max. ± 0.3 mm |
Axial offset | max. ± 0.4 mm |
Angle error | max. ± 2.5 ° |
Torsional rigidity | 50 Nm / rad |
Mounting | clamping flange |
Classifications
System | Classcode |
ECLASS 13.0 | 27270592 |
ECLASS 12.0 | 27270592 |
ECLASS 11.0 | 27270592 |
ECLASS 10.0.1 | 27270592 |
ECLASS 9.0 | 27270592 |
ECLASS 8.0 | 27279103 |
ECLASS 5.1 | 27270591 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 23153016 |
Details:
9404 8*8