Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Connecting cable, M12 to open cable end, 8-pin shielded PVC cable |
General specifications | ||
---|---|---|
Number of pins | 8 + shield | |
Connection 1 | socket | |
Construction type 1 | angled | |
Threading 1 | M12 | |
Connection 2 | cable end | |
Electrical specifications | ||
Operating voltage | max. 30 V AC/DC | |
Operating current | max. 2 A | |
Characteristic impedance | 100 Ω ± 15 Ω (> 1 MHz) | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
|
Mechanical specifications | ||
Degree of protection | IP67 | |
Material | ||
Contacts | CuZn | |
Contact surface | Au | |
Body | Zinc diecast, nickel-plated | |
Cable | PVC | |
Core insulation | PVC | |
Cable | fine-strand, flexible | |
Sheath diameter | ∅ 6.2 mm | |
Bending radius | > 15 x cable diameter, moving > 6 x cable diameter, fixed |
|
Color | grey | |
Cores | 4 x 2 x 0.14 mm2 | |
Shield | grid | |
Length | 5 m | |
Mass | 372 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |