Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Connecting cable, M12 to SUB-D, PUR cable, 8-pin, shielded |
General specifications | ||
---|---|---|
Number of pins | 8 + shield | |
Connection 1 | socket | |
Construction type 1 | angled | |
Threading 1 | M12 | |
Connection 2 | plug | |
Construction type 2 | angled | |
Threading 2 | Sub-D | |
Electrical specifications | ||
Operating voltage | max. 30 V AC/DC | |
Operating current | max. 1.5 A | |
Volume resistance | < 5 mΩ | |
Ambient conditions | ||
Ambient temperature | -20 ... 80 °C (-4 ... 176 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Contact elements | spring-loaded contact socket, pins | |
Pin diameter | 1 mm | |
Degree of protection | IP20 (Sub-D connector) IP67 (M12 socket) |
|
Material | ||
Contacts | CuZn Ni/Au |
|
Contact surface | Au | |
Body | Zinc diecast, nickel-plated metallized plastic |
|
Cable | PUR | |
Slotted nut | Zinc diecast, nickel-plated | |
Core insulation | PP | |
Cable | fine-strand, flexible | |
Sheath diameter | ∅ 6 mm | |
Bending radius | cable, flexing: 60 mm, cable, fixed: 30 mm |
|
Color | grey | |
Cores | 8 x 0.25 mm2 | |
Conductor construction | 19 x 0.127 mm ∅ | |
Shield | grid covering 85 % | |
Length | 2 m | |
Flammability | ||
Contact carrier | 94 HB | |
Housing | 94 V-2 / 94 V-0 |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |