Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Industrial Communication

Fully Networked Communication Ensures Efficient Processes

It is hard to image a time without reliable data flow and transparent communication regarding all production processes. The main objective of industrial communication is to connect all sections of a plant in a single networked system, from the management level right down to the field level. After all, using end-to-end, high-performance data networks increases the availability and efficiency of machines and plants. Pepperl+Fuchs sensors and field devices can be flexibly integrated into existing systems and provide transparent communication and increased productivity.

Today, industrial network communication also allows all business units to be integrated, making it a central component for the availability of data in the Industrial Internet of Things. To enable the reliable and efficient transmission of large quantities of data across all levels, Pepperl+Fuchs offers high-performance, intelligent components—including a full range of AS-Interface system components, a large selection of industrial Ethernet devices, Ethernet IO modules, various IO-Link devices, IO-Link masters, and interfaces.



IIoT Starter Kit

Connect your factory floor sensors to the cloud and start your digital transformation with the new IIoT starter kits.

Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

Comtrol Portfolio

With the acquisition of the business of Comtrol Corporation, Pepperl+Fuchs is completing its portfolio of future-oriented Industry 4.0 solutions for cloud-based applications.