Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

IO-Link Paving the Way for Digital Networking


IO-Link enables seamless communication and digital data transfer from the control level right down to the sensor level. Intelligent devices can be used to their full potential with IO-Link, paving the way for Industry 4.0 in automation technology. The internationally standardized interface provides value at all stages, from plant design to installation right through to operation and maintenance, by sustainably reducing costs and increasing efficiency.

Standardized device description files (IODDs) and parameterization via software tools ensure convenient configuration and integration of IO‑Link sensors and actuators. Intelligent and transparent parameter management increases flexibility within the application and minimizes downtime. Parameters can be adjusted quickly and easily, even during complex production changes and batch changes. With transparency right through to the sensor, users have access to a comprehensive range of parameterization options and device diagnostic functions, allowing them to carry out predictive maintenance.

Pepperl+Fuchs offers you an end-to-end IO-Link system solution, which includes a wide range of IO-Link sensors as well as an IO-Link master. This combination facilitates seamless communication between the IO-Link devices at field level and higher-level systems at management and control levels. As a communication standard, IO-Link reduces the multitude of interfaces and consequently also the number of control inputs required. Over the long term, this reduces planning and administrative costs while increasing flexibility.

Prepare your plant for the future, profit from transparent data exchange down to field level and sustainably reduce costs at all levels. Since IO-Link is internationally standardized (IEC 61131-9), your investment is secure over the long term.



IIoT Starter Kit

Connect your factory floor sensors to the cloud and start your digital transformation with the new IIoT starter kits.

Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

IO-Link System Solutions from Pepperl+Fuchs

An internationally standardized, cross-vendor open interface, IO-Link is an integral part of Pepperl+Fuchs’ Sensorik4.0® solutions. Learn more about the intelligent communication technology ...