RFID

RFID Read/Write Devices
Each application requires a certain RFID read/write device design. Choose from our portfolio of cylindrical and cube-style housings in various sizes for LF, HF, and UHF frequency ranges. Special designed RFID read/write devices for the food or process industries complete the broad product range.

RFID Evaluation Units
RFID evaluation units from the "IDENTControl" family represent the gateway to higher-level systems like PLC or other IT systems. They are available for all common fieldbus systems and industrial Ethernet protocols (PROFIBUS, PROFINET, EtherNet/IP, TCP/IP, MODBUS TCP/IP, EtherCAT) to offer many choices for almost every identification application. For easiest possible system integration, Pepperl+Fuchs offers ready-made function blocks. The IDENTControl system is designed in a modular way: all connected RFID read/write devices can be operated in the same way—independent of their frequency.

RFID Handhelds
RFID handhelds from Pepperl+Fuchs help you to identify RFID tags independently of stationary readers. This leads to a wide range of potential applications. Use our RFID handhelds to manually control quality or to verify maintenance work. Using a sophisticated mechanism, RFID read/write heads for different frequencies (LF, HF, UHF) can be quickly and easily attached to the handheld's base module without any tools.
- English
- German
- Spanish
- Chinese
- Korean
- Japanese
Brochures | Language | File Type | File Size | Download |
---|---|---|---|---|
Product Information - RFID UHF-F190 Portfolio | ja | PDF | 798 KB |