General specifications |
Light type | Integrated LED lightning (white) |
Symbologies | Maxi Code, PDF 417, Data Matrix, QR Code, MicroPDF 417, GoCode, UCC Composite, Aztec Code, Code 39, Code 128, UPC, EAN, JAN, Int 2 of 5, Codabar, Code 93, UCC RSS, POSTNET, PLANET, Japanese Post, Australia Post, Royal Mail, RM4SCC, KIX Code, Codablock, Pharmacode |
Read distance | 120 mm |
Depth of focus | ± 20 mm |
Reading field | 70 mm x 50 mm |
Evaluation frequency | max. 30 Hz |
Target velocity | triggered max. 10 m/s |
Nominal ratings |
Camera | |
| Type | CMOS , Global shutter |
| Number of pixels | 752 x 480 pixels |
| Gray scale | 256 |
| Image recording | real-time , Program-controlled or triggered externally |
Indicators/operating means |
LED indication | for good/poor reading , , |
Electrical specifications |
Operating voltage | 24 V DC ± 15% , PELV |
No-load supply current | max. 250 mA |
Power consumption | 6 W |
Interface |
Physical | RS 232 |
Protocol | ASCII |
Transfer rate | 9600 ... 115200 Bit/s |
Cable length | max. 30 m |
Interface 1 |
Interface type | Ethernet |
Protocol | TCP/IP |
Transfer rate | 100 MBit/s |
Cable length | max. 30 m |
Input |
Input voltage | to be applied externally 24 V ± 15% PELV |
Number/Type | 1 trigger input optional up to 4 inputs |
Input current | approx. 5 mA at 24 V DC |
Cable length | max. 30 m |
Output |
Number/Type | 2 electronic outputs, PNP , optically decoupled |
Switching voltage | to be applied externally 24 V ± 15 % PELV |
Switching current | 100 mA each output |
Cable length | max. 30 m |
Output 1 |
Output type | Video output, RGB (75 Ohm), 1 Vpp |
Resolution | VGA, 800 x 600 pixels |
Compliance with standards and directives |
Directive conformity | |
| EMC Directive 2004/108/EC | EN 61326-1 , EN 61000-6-4 |
Standard conformity | |
| Noise immunity | EN 61326-1 |
| Emitted interference | EN 61000-6-4 |
| Degree of protection | EN 60529 |
| Laser class | IEC 60825-1:2007 |
Ambient conditions |
Ambient temperature | 0 ... 45 °C (32 ... 113 °F) |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Connection | Video: 7-pin socket Power supply/interfaces/inputs and outputs: Sub-D 15-pin UNC LAN : RJ-45 socket, 8-pin |
Material | |
| Housing | powder coated diecast zinc |
Mass | approx. 760 g |
Dimensions | |
| Height | 60 mm |
| Width | 60 mm |
| Depth | 120 mm |