Absolute rotary encoder of the innovative Pure Line, Recessed hollow shaft, IO-Link Interface for process data, parameterization and diagnosis, Suitable for condition monitoring, Measuring range, direction of rotation and switching signals programmable, Enclosure type: 36 mm, Type of shaft: Recessed hollow shaft, Interface: IO-Link, Detection type: magnetic sampling, Interface type: IO-Linkfa
Absolute rotary encoder of the innovative Pure Line, Solid shaft, IO-Link Interface for process data, parameterization and diagnosis, Suitable for condition monitoring, Measuring range, direction of rotation and switching signals programmable, Enclosure type: 36 mm, Type of shaft: Recessed hollow shaft, Interface: IO-Link, Detection type: magnetic sampling, Interface type: IO-Linkfa
Absolute rotary encoder of the innovative Pure Line, Recessed hollow shaft, IO-Link Interface for process data, parameterization and diagnosis, Suitable for condition monitoring, Measuring range, direction of rotation and switching signals programmable, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: IO-Link, Detection type: magnetic sampling, Interface type: IO-Linkfa
Absolute rotary encoder of the innovative Pure Line, Solid shaft, IO-Link Interface for process data, parameterization and diagnosis, Suitable for condition monitoring, Measuring range, direction of rotation and switching signals programmable, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: IO-Link, Detection type: magnetic sampling, Interface type: IO-Linkfa
From primary packaging to end-of-line—automation technology from Pepperl+Fuchs enables smooth processes in a wide range of packaging industry applications Learn more ... the Movement of Stacker Robots Stacker robots are used to pick up packages and place them on pallets. In this process, absolute rotary encoders of the ENA58TL series monitor the movement of the robot as well as the position of the robot arm. Via IO-Link ...
1-1/1Items Per Page:
No results found?
Hint: Use wildcard character * before your search term, modify your search, check your search terms for misspellings, or contact us with your specific request.