|
| ![Next Page](/data/general/images_structure/btn_next_page_new.gif) ![Last Page](/data/general/images_structure/btn_last_page_new.gif) |
Product |
|
|
The product '6500-01-*-PNO-LNO' is now added to your watch list.
The product '6500-01-*-PNO-LNO' is already on your watch list.
|
pa |
|
|
|
The product 'CBN7-F46E-2EU-Y70138043' is now added to your watch list.
The product 'CBN7-F46E-2EU-Y70138043' is already on your watch list.
|
Switching function: complementary, Output type: Digital voltage output, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 5 V DC ± 0.5 V, Type of voltage: DC, Connection type: flexible leads, Housing material: PBT, Degree of protection: IP65fa |
|
|
|
The product 'CBN7-F46E-2EU-Y70154186' is now added to your watch list.
The product 'CBN7-F46E-2EU-Y70154186' is already on your watch list.
|
Switching function: complementary, Output type: Digital voltage output, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 5 V DC ± 0.5 V, Type of voltage: DC, Connection type: flexible leads, Housing material: PBT, Degree of protection: IP65fa |
|
|
|
The product 'DoorScan Interface Set' is now added to your watch list.
The product 'DoorScan Interface Set' is already on your watch list.
|
Sensor module for configurable DoorScan® presence sensor, Multi-function interface with full operation, Complete system supply for the entire system for one door, Can also be used to supply the emitter and receiver modules with power, Single button commissioning with automatic Teach-in function, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: NPN , short-circuit protectedfa |
|
|
|
The product 'DoorScan Relay Module' is now added to your watch list.
The product 'DoorScan Relay Module' is already on your watch list.
|
Sensor module for configurable DoorScan® presence sensor, Conversion of semiconductor signals to relay output signals, Tool-free module mounting using snap-in mechanism, Operating voltage: 24 V DC ± 20 %, Signal output: Hinge side (BS): Relay, 1 alternator , Opposite hinge side (BGS): Relay, 1 alternator, Connection: plug strip , 6-pin Interface , 4-pin Relay supplyfa |
|
|
|
The product 'DoorScan-DS-2P-1200' is now added to your watch list.
The product 'DoorScan-DS-2P-1200' is already on your watch list.
|
Moving presence sensor for automatic doors, SIL 2, certified in accordance with DIN 18650/EN 16005, Exceptional detection reliability, Reliable operation with all floor coverings, Complete protection up to the wall without sensor shutoff, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: switchable NPN or PNP , short-circuit protected, Connection: Plug-in terminal with 6-wire connection cablefa |
|
|
|
The product 'DoorScan-DS-4P-1600' is now added to your watch list.
The product 'DoorScan-DS-4P-1600' is already on your watch list.
|
Moving presence sensor for automatic doors, SIL 2, certified in accordance with DIN 18650/EN 16005, Exceptional detection reliability, Reliable operation with all floor coverings, Complete protection up to the wall without sensor shutoff, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: switchable NPN or PNP , short-circuit protected, Connection: Plug-in terminal with 6-wire connection cablefa |
|
|
|
The product 'DoorScan-I' is now added to your watch list.
The product 'DoorScan-I' is already on your watch list.
|
Sensor module for configurable DoorScan® presence sensor, Multi-function interface with full operation, Complete system supply for the entire system for one door, Can also be used to supply the emitter and receiver modules with power, Single button commissioning with automatic Teach-in function, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: switchable NPN or PNP , short-circuit protectedfa |
|
|
|
The product 'DoorScan-OS-1P-1200' is now added to your watch list.
The product 'DoorScan-OS-1P-1200' is already on your watch list.
|
Moving presence sensor for automatic doors, SIL 2, certified in accordance with DIN 18650/EN 16005, Exceptional detection reliability, Reliable operation with all floor coverings, Complete protection up to the wall without sensor shutoff, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: switchable NPN or PNP , short-circuit protected, Connection: Plug-in terminal with 6-wire connection cablefa |
|
|
|
The product 'DoorScan-R' is now added to your watch list.
The product 'DoorScan-R' is already on your watch list.
|
Sensor module for configurable DoorScan® presence sensor, Receiver module (R), Adjustment options for detection field and angle of inclination, Tool-free module mounting using snap-in mechanism, Function: Open and secure, Sensor principle: Active infrared scannerfa |
|
|
| ![Next Page](/data/general/images_structure/btn_next_page_new.gif) ![Last Page](/data/general/images_structure/btn_last_page_new.gif) |