General specifications |
Measurement range | 0.2 ... 30 m |
Reference target | OFR-100/100 |
Light source | laser diode |
Light type | modulated visible red light modulated infrared light |
Laser nominal ratings | |
| Note | VISIBLE AND INVISIBLE LASER RADIATION , DO NOT STARE INTO BEAM |
| Laser class | Measuring laser: 1 Alignment laser: 2 |
| Wave length | Measuring laser: 905 nm Alignment laser: 650 nm |
| Beam divergence | Measuring laser: 2 mrad Alignment laser: 1 mrad |
| Pulse length | Measuring laser: 6 ns Alignment laser: 0.25 µs |
| Repetition rate | Measuring laser: 40 kHz Alignment laser: 1 kHz |
| Maximum optical power output | Measuring laser: 1.8 W Alignment laser: 3 mW |
Measuring method | Time of flight measurement |
Diameter of the light spot | 45 mm x 60 mm at a distance of 30 m |
Ambient light limit | 5000 Lux |
Temperature influence | analog typ. 0.1 °/oo/K, switching output typ. 0.05 °/oo/K |
Indicators/operating means |
Operation indicator | LED green |
Function indicator | LED yellow: switching state (2x) , LED orange : Operating mode |
Control elements | Control panel : Adjuster for switch point , Operating mode , Analog output ( S - Set , T - Toggle ) |
Parameterization indicator | LED red (4x) |
Electrical specifications |
Operating voltage | 18 ... 30 V DC , class 2 |
Ripple | 10 % within the supply tolerance |
No-load supply current | ≤ 125 mA / 24 V DC |
Time delay before availability | ≤ 300 ms |
Output |
Switching type | light/dark on, switchable |
Signal output | 2 PNP, short-circuit protected |
Switching current | max. 100 mA |
Measurement output | 1 analog output 4 ... 20 mA, short-circuit/overload protected , Rmax = 500 Ohm |
Voltage drop | ≤ 2.4 V |
Deviation of the characteristic curve | typ. ≤ ± 60 mm |
Switching frequency | Fast: 17 Hz / Slow: 8 Hz |
Response time | Fast: 30 ms / Slow: 65 ms |
Repeat accuracy | Fast: typ. ≤ ± 10 mm / Slow: typ. ≤ ± 5 mm |
Compliance with standards and directives |
Directive conformity | |
| EMC Directive 2004/108/EC | EN 60947-5-2 |
Standard conformity | |
| Laser class | IEC 60825-1:2007 |
Approvals and certificates |
Approvals | CE, cULus |
Ambient conditions |
Ambient temperature | -10 ... 50 °C (14 ... 122 °F) |
Storage temperature | -40 ... 80 °C (-40 ... 176 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | 5-pin, M12 x 1 connector |
Material | |
| Housing | ABS |
| Optical face | PMMA |
Mass | 200 g |
Dimensions | |
| Height | 93 mm |
| Width | 95 mm |
| Depth | 42 mm |