工業感測器服務資訊
+886 2 27227708
+886-2-27227782
防爆產品服務資訊

3000 Series Type Y purge system

Our Pepperl+Fuchs Bebco EPS 3000 series, Type Y purging system will purge and pressurize the protected enclosure and maintain pressure within the enclosure. The system reduces the classification within the protected enclosure from a Division 1 to a  Division 2 area.

  • UL, cUL & FM classified
  • Conforms to NFPA 496 and ISA 12.4 standards 
  • For Type Y or Type Z applications 
  • Enclosure volumes to 250 cu. ft.(7.08 cu. m)

Note: Vents are required for most Type Y purge enclosures


Type Y purge system models - 3000 series

3003: Class I Enclosure Volumes ≤ 90 ft3
3004: Class I Enclosure Volumes ≤ 250 ft3


Get to know the smartest way to ensure hazardous location protection and configure your individual purge and pressurization system!