请注意:所有以Pepperl + Fuchs GmbH或Pepperl + Fuchs AG名义发行的产品相关文件,例如证书,合格声明等,同样适用于Pepperl + Fuchs SE。
產品規格摘要:的技術資料
V23-GK
產品描述 |
Female cordset, field attachable |
General specifications |
Number of pins | 12 |
Connection 1 | socket |
Construction type 1 | straight |
Threading 1 | M23 |
Electrical specifications |
Operating voltage | max. 48 V AC / 60 V DC |
Operating current | 8 A |
Volume resistance | ≤ 3 mΩ |
Ambient conditions |
Ambient temperature | -40 ... 125 °C (-40 ... 257 °F) |
Pollution degree | 2 |
Mechanical specifications |
Degree of protection | IP67 |
Connection | Solder connection for max. 1 mm2 |
Material | |
| Contacts | CuSn |
| Contact surface | Au |
| Body | CuZn |
Cable | |
| Sheath diameter | 6 ... 10 mm |
Mass | 82 g |
Classifications
System | Classcode |
ECLASS 13.0 | 27440116 |
ECLASS 12.0 | 27440116 |
ECLASS 11.0 | 27440102 |
ECLASS 10.0.1 | 27440102 |
ECLASS 9.0 | 27440102 |
ECLASS 8.0 | 27440104 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 6.0 | EC002635 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
V23-GK
Design / Simulation:
V23-GK