请注意:所有以Pepperl + Fuchs GmbH或Pepperl + Fuchs AG名义发行的产品相关文件,例如证书,合格声明等,同样适用于Pepperl + Fuchs SE。
產品規格摘要:的技術資料
IQH1-18GM-V1-BRL
產品描述 |
HF RFID read/write device, ISO 15693, for IDENTControl |
General specifications |
Operating frequency | 13.56 MHz |
Transfer rate | 26 kBit/s |
Sensing range | |
| Read distance | 0 ... 50 mm |
| Write distance | 0 ... 50 mm |
| Width | max. 45 mm |
UL File Number | E87056 |
MTBF | 375 a (Operation at +40 °C) |
Indicators/operating means |
LED green/yellow | Multihole-LED: green: power on green flashing: read/write attempt performed yellow: data carrier detected |
Electrical specifications |
Power consumption | ≤ 1.2 W |
Supply | from the IDENTControl |
Directive conformity |
Radio equipment | |
| Directive 2014/53/EU | EN 301489-1 EN 301489-3 EN 300330 EN 62368-1 EN 50364 |
RoHS | |
| Directive 2011/65/EU (RoHS) | IEC/EN 63000 |
Standard conformity |
Degree of protection | EN 60529 |
RFID | ISO/IEC 15693-2 ISO/IEC 15693-3 ISO/IEC 18000-3 |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | connector M12 x 1 |
Material | |
| Housing | PBT/stainless steel |
| Encapsulation compound | CY 221/HY 2966 |
Installation | non-flush |
| Distance between two heads | Multiplex on: ≥ 30 mm Multiplex off: ≥ 80 mm |
Mass | approx. 40 g |
Dimensions | |
| Length | 61 mm |
| Diameter | 18 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
Details:
IQH1-18GM-V1-BRL
Design / Simulation:
IQH1-18GM-V1-BRL
相關產品:
IQH1-18GM-V1-BRL
Accessories |
|
|
|
IDENTControl Compact control interface with Ethernet interface for TCP/IP, PROFINET, EtherNet/IP, and MODBUS TCP protocolsfa |
|
|
|
|
Data carrierfa |
|
|
|
|
Data carrierfa |
|
|
|
|
Data carrierfa |
|
|
|
|
Data carrierfa |
|
|
|
|
Data carrierfa |
|
|
|
|
Data carrierfa |
|
|
|
|
Data carrierfa |
|
|
|
|
Cordset M12 socket straight to M12 plug angled A-coded, 4-pin, PUR cable grey, shieldedfa |
|
|
|
|
Cordset M12 socket straight to M12 plug angled A-coded, 4-pin, PUR cable grey, shieldedfa |
|
|
|
|
Cordset M12 socket straight to M12 plug angled A-coded, 4-pin, PUR cable grey, shieldedfa |
|
|
|
|
Data carrierfa |
|
|
|
|
Data carrierfa |
|
|
|
|
Data carrierfa |
|
|
|
|
Data carrierfa |
|
|
|
|
Data carrierfa |
|